(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]
・ It is a side cutter of Taiyo-Tool.
・ Material: SKH51
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Major Diameter (mm) | Number of Flutes (mm) | Hole Diameter (mm) | Flute Width (mm) | Side Flute Length (mm) | Boss Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,528,875 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 3 | 7 | 26 | ||
1,528,875 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 3 | 5 | 34 | ||
1,509,753 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 4 | 7 | 26 | ||
1,509,753 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 4 | 5 | 34 | ||
1,528,875 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 5 | 7 | 26 | ||
1,528,875 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 5 | 5 | 34 | ||
1,586,246 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 6 | 7 | 26 | ||
1,586,246 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 6 | 5 | 34 | ||
1,643,618 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 7 | 7 | 26 | ||
1,643,618 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 7 | 5 | 34 | ||
1,700,990 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 8 | 7 | 26 | ||
1,700,990 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 8 | 5 | 34 | ||
1,815,733 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 9 | 7 | 26 | ||
1,815,733 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 9 | 5 | 34 | ||
1,892,228 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 10 | 7 | 26 | ||
1,892,228 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 10 | 5 | 34 | ||
2,083,466 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 11 | 7 | 26 | ||
2,083,466 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 11 | 5 | 34 | ||
2,121,713 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 12 | 7 | 26 | ||
2,121,713 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 12 | 5 | 34 | ||
2,465,941 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 14 | 7 | 26 | ||
2,465,941 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 14 | 5 | 34 | ||
2,695,428 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 15.875 | 15 | 7 | 26 | ||
2,695,428 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 18 | 25.4 | 15 | 5 | 34 | ||
1,930,475 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 3 | 8 | 34 | ||
1,758,363 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 4 | 8 | 34 | ||
1,815,733 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 5 | 8 | 34 | ||
1,949,600 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 6 | 8 | 34 | ||
2,045,220 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 7 | 8 | 34 | ||
2,179,085 VND | 1 Piece(s) | 11 Day(s) or more | 60 | 20 | 25.4 | 8 | 8 | 34 | ||
2,293,830 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 9 | 8 | 34 | ||
2,408,571 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 10 | 8 | 34 | ||
2,542,438 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 11 | 8 | 34 | ||
2,657,181 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 12 | 8 | 34 | ||
2,944,038 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 14 | 8 | 34 | ||
3,097,028 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 15 | 8 | 34 | ||
3,250,018 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 20 | 25.4 | 16 | 8 | 34 | ||
2,026,095 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 3 | 9 | 35 | ||
1,834,856 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 4 | 9 | 35 | ||
1,930,475 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 5 | 9 | 35 | ||
1,987,846 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 6 | 9 | 35 | ||
2,083,466 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 7 | 9 | 35 | ||
2,217,331 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 8 | 9 | 35 | ||
2,408,571 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 9 | 9 | 35 | ||
2,465,941 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 10 | 9 | 35 | ||
2,676,305 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 11 | 9 | 35 | ||
2,695,428 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 12 | 9 | 35 | ||
3,077,905 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 14 | 9 | 35 | ||
3,288,266 VND | 1 Piece(s) | 7 Day(s) or more | 65 | 20 | 25.4 | 15 | 9 | 35 | ||
3,173,525 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 1/2 | 12 | 35 | ||
2,332,076 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 1/4 | 12 | 35 | ||
2,733,676 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 3/8 | 12 | 35 | ||
2,274,705 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 3 | 12 | 35 | ||
2,274,705 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 3.5 | 12 | 35 | ||
2,083,466 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 4 | 12 | 35 | ||
2,217,331 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 4.5 | 12 | 35 | ||
3,498,628 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 5/8 | 12 | 35 | ||
2,026,095 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 5 | 12 | 35 | ||
2,236,456 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 5.5 | 12 | 35 | ||
2,045,220 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 22 | 25.4 | 6 | 12 | 35 |