(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

H.S.S Roughing End Mill (Uncoated/TIN/TICN) (Part Number)

H.S.S Roughing End Mill (Uncoated/TIN/TICN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      560,237VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
682106K
682107K
682108K
682109K
682110K
682111K
682112K
682113K
682114K
682115K
682116K
682117K
682118K
682119K
682120K
682122K
682124K
682125K
682126K
682128K
682129K
682130K
682132K
682133K
682134K
682135K
682136K
682140K
682150K
82106K
82107K
82108K
82109K
82110K
82111K
82112K
82113K
82114K
82115K
82116K
82117K
82118K
82119K
82120K
82121K
82122K
82123K
82124K
82125K
82126K
82128K
82129K
82130K
82132K
82135K
82136K
82140K
82145K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (Lc)
(mm)
work material Number of flutes
(sheet)
Shank diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Base Blade Y/N

1,074,633 VND

1 Piece(s) 4 Day(s) 616General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]46TiCN60Available

844,486 VND

1 Piece(s) 4 Day(s) 720General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN70Available

1,114,722 VND

1 Piece(s) 4 Day(s) 825General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN75Available

1,207,504 VND

1 Piece(s) 4 Day(s) 925General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN75Available

1,207,504 VND

1 Piece(s) 4 Day(s) 1032General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN82Available

1,466,950 VND

1 Piece(s) 4 Day(s) 1332General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412TiCN89Available

1,466,950 VND

1 Piece(s) 4 Day(s) 1240General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412TiCN97Available

1,692,037 VND

1 Piece(s) 4 Day(s) 1340General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412TiCN97Available

1,692,037 VND

1 Piece(s) 4 Day(s) 1440General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412TiCN97Available

1,378,605 VND

1 Piece(s) 4 Day(s) 1540General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412TiCN97Available

1,819,759 VND

1 Piece(s) 4 Day(s) 1648General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416TiCN108Available

2,113,568 VND

1 Piece(s) Quote 1748General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416TiCN108Available

2,113,568 VND

1 Piece(s) 4 Day(s) 1848General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416TiCN108Available

2,371,377 VND

1 Piece(s) Quote 1948General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416TiCN108Available

2,407,378 VND

1 Piece(s) 4 Day(s) 2056General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]420TiCN122Available

2,785,954 VND

1 Piece(s) 4 Day(s) 2256General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]520TiCN122Available

3,298,057 VND

1 Piece(s) 8 Day(s) 1948General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN143Available

3,334,057 VND

1 Piece(s) 4 Day(s) 2567General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN143Available

4,014,545 VND

1 Piece(s) 8 Day(s) 2667General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN143Available

4,050,545 VND

1 Piece(s) 8 Day(s) 2867General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN143Available

3,737,472 VND

1 Piece(s) Quote 2967General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN143Available

3,916,287 VND

1 Piece(s) 8 Day(s) 3067General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]625TiCN143Available

5,823,233 VND

1 Piece(s) 8 Day(s) 3280General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632TiCN160Available

7,069,498 VND

1 Piece(s) Quote 3380General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632TiCN160Available

11,352,759 VND

1 Piece(s) 8 Day(s) 3480General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632TiCN160Available

7,069,498 VND

1 Piece(s) 8 Day(s) 3580General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632TiCN160Available

7,866,342 VND

1 Piece(s) Quote 3680General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632TiCN160Available

7,866,342 VND

1 Piece(s) 8 Day(s) 4095General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632TiCN175Available

12,317,540 VND

1 Piece(s) Quote 50112General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]642TiCN214None

704,775 VND

1 Piece(s) 4 Day(s) 616General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]46Non-court60Available

734,713 VND

1 Piece(s) 4 Day(s) 620General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court70Available

734,713 VND

1 Piece(s) 4 Day(s) 825General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court75Available

618,180 VND

1 Piece(s) 4 Day(s) 825General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court75Available

560,237 VND

1 Piece(s) 4 Day(s) 1032General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court82Available

1,258,479 VND

1 Piece(s) 4 Day(s) 1132General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court89Available

953,393 VND

1 Piece(s) 4 Day(s) 1240General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court97Available

1,455,498 VND

1 Piece(s) 8 Day(s) 1340General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court97Available

1,102,650 VND

1 Piece(s) 4 Day(s) 1440General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court97Available

1,491,006 VND

1 Piece(s) 4 Day(s) 1540General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court97Available

1,491,006 VND

1 Piece(s) 4 Day(s) 1648General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416Non-court108Available

1,726,402 VND

1 Piece(s) 8 Day(s) 1848General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416Non-court108Available

1,726,402 VND

1 Piece(s) 4 Day(s) 1848General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416Non-court108Available

1,962,939 VND

1 Piece(s) 8 Day(s) 1916General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]4108Non-court48Available

1,962,939 VND

1 Piece(s) 4 Day(s) 2056General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]420Non-court122Available

2,280,803 VND

1 Piece(s) 4 Day(s) 2156General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]420Non-court122Available

2,280,803 VND

1 Piece(s) 8 Day(s) 2256General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]520Non-court122Available

2,556,371 VND

1 Piece(s) 8 Day(s) 2356General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]520Non-court122Available

2,592,372 VND

1 Piece(s) 8 Day(s) 2457General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court143Available

2,592,372 VND

1 Piece(s) 8 Day(s) 2567General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court143Available

3,308,287 VND

1 Piece(s) Quote 2667General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court143Available

3,308,287 VND

1 Piece(s) 8 Day(s) 2867General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court143Available

3,004,559 VND

1 Piece(s) 4 Day(s) 2967General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court143Available

3,004,559 VND

1 Piece(s) 4 Day(s) 3067General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]625Non-court143Available

3,622,355 VND

1 Piece(s) 8 Day(s) 3280General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632Non-court160Available

4,374,454 VND

1 Piece(s) Quote 3580General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632Non-court160Available

5,870,977 VND

1 Piece(s) 4 Day(s) 3680General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632Non-court160Available

5,870,977 VND

1 Piece(s) 64 Day(s) 4095General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632Non-court175Available

7,597,735 VND

1 Piece(s) Quote 4595General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]642Non-court197None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade shape type Lapping Tool Material Type Cobalt High Speed Machining Application Flat Surface / Side / Furrow
Torsion Angle (θ) Standard Distortion (30~40°) shank Straight