(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hole diameter (drill diameter) D (mm) |
---|---|---|---|---|---|
747,075 VND | 1 Piece(s) | 4 Day(s) | 13.5 | ||
765,976 VND | 1 Piece(s) | 4 Day(s) | 14 | ||
835,848 VND | 1 Piece(s) | 4 Day(s) | 14.5 | ||
849,021 VND | 1 Piece(s) | 4 Day(s) | 15 | ||
418,643 VND | 1 Piece(s) | Available | 4 Day(s) | 15.5 | |
895,415 VND | 1 Piece(s) | 4 Day(s) | 16 | ||
937,224 VND | 1 Piece(s) | 4 Day(s) | 16.5 | ||
969,867 VND | 1 Piece(s) | 4 Day(s) | 17 | ||
518,794 VND | 1 Piece(s) | Available | 4 Day(s) | 17.5 | |
1,034,587 VND | 1 Piece(s) | 4 Day(s) | 18 | ||
1,052,915 VND | 1 Piece(s) | 4 Day(s) | 18.5 | ||
1,090,716 VND | 1 Piece(s) | 4 Day(s) | 19 | ||
1,131,953 VND | 1 Piece(s) | 4 Day(s) | 19.5 | ||
648,494 VND | 1 Piece(s) | Available | 4 Day(s) | 20 | |
1,183,496 VND | 1 Piece(s) | 18 Day(s) | 20.5 | ||
1,197,241 VND | 1 Piece(s) | 4 Day(s) | 21 | ||
1,213,279 VND | 1 Piece(s) | 4 Day(s) | 21.5 | ||
716,029 VND | 1 Piece(s) | Available | 4 Day(s) | 22 | |
1,284,298 VND | 1 Piece(s) | 4 Day(s) | 22.5 | ||
1,314,654 VND | 1 Piece(s) | 4 Day(s) | 23 | ||
834,216 VND | 1 Piece(s) | Available | 18 Day(s) | 23.5 | |
1,417,743 VND | 1 Piece(s) | 4 Day(s) | 24 | ||
978,496 VND | 1 Piece(s) | Available | 4 Day(s) | 25 |
Loading...Tải…
work material | General Steel | Overall Length L(mm) | 152.4 | Shank Type | Straight shank |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy