(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
YK-1 |
YK-2 |
YK-10006 |
YK-10007 |
YK-10008 |
YK-10009 |
YK-10024 |
YK-10034 |
YK-10112 |
YK-10242 |
YK-10243 |
YK-10312 |
YK-10412 |
YK-10413 |
YK-10602 |
YK-10610 |
YK-10612 |
YK-10618 |
YK-150-220V |
YK-150-300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Remarks |
---|---|---|---|---|---|
1,980,016 VND | 1 Piece(s) | 4 Day(s) | (10) Straight Line Guide | ||
172,676 VND | 1 Piece(s) | 4 Day(s) | (4) Blowpipe Nuts | ||
6,293,074 VND | 1 Piece(s) | 4 Day(s) | (2) Distribution Valve ASSY | ||
679,191 VND | 1 Piece(s) | 4 Day(s) | (9) Brush ASSY | ||
203,374 VND | 1 Piece(s) | 4 Day(s) | (16) Bottom Board Radiating Flagstone Side | ||
410,585 VND | 1 Piece(s) | 4 Day(s) | (17) Bottom Board Heat Sink Iron Plate | ||
1,937,806 VND | 1 Piece(s) | 4 Day(s) | (6) Compass ASSY (Compass + Load) | ||
4,758,178 VND | 1 Piece(s) | 4 Day(s) | (5) Torch Holder ASSY | ||
613,958 VND | 1 Piece(s) | 4 Day(s) | (8) Torch Holder | ||
1,093,613 VND | 1 Piece(s) | 4 Day(s) | (18) Drive Wheel | ||
341,514 VND | 1 Piece(s) | 4 Day(s) | (13) Drive Wheel Heat Sink ASSY | ||
102,839 VND | 1 Piece(s) | 4 Day(s) | (20) Carbon Brush | ||
1,707,572 VND | 1 Piece(s) | 4 Day(s) | (7) Winding Resistor (200 V 1 kΩ) | ||
1,093,613 VND | 1 Piece(s) | 4 Day(s) | (11) Material Vehicle ASSY | ||
448,957 VND | 1 Piece(s) | 4 Day(s) | (14) High Pressure Valve ASSY | ||
429,771 VND | 1 Piece(s) | 4 Day(s) | (22) Blue Valve ASSY | ||
429,771 VND | 1 Piece(s) | 4 Day(s) | (21) Red Valve ASSY | ||
514,190 VND | 1 Piece(s) | 4 Day(s) | (12) Rapid ASSY | ||
6,216,329 VND | 1 Piece(s) | 4 Day(s) | (1) Motor (Rotor + Stator) | ||
2,455,834 VND | 1 Piece(s) | 4 Day(s) | (3) Blowpipe ASSY (for both YK 150 and 300) |
Loading...Tải…
Product Type | Gas Cutting Equipment Supplies |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy