(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMD92050 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (D2) (mm) | Corner R | Type | Total Length (L2) | Blade length (L1) | Length (L3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
583,260 VND | 1 Piece(s) | 4 Day(s) | 5 | 4 | 6 | 0.2 | A Type | 50 | 13 | - |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Titan | Type | Lapping | Coating | TiAlN |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side / Furrow / Slope notch | Blade diameter tolerance(mm) | 0~-0.050 | Material | Carbide Tool |
Please check the type/dimensions/specifications of the part EMD92050 in the 3-5-Flute Roughing (SUS-CUT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EMD92050 trong chuỗi 3-5-Flute Roughing (SUS-CUT).
Part Number |
---|
EMD92030 |
EMD92040 |
EMD92060 |
EMD9206005 |
EMD9206020 |
EMD92080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (D2) (mm) | Corner R | Type | Total Length (L2) | Blade length (L1) | Length (L3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
648,494 VND | 1 Piece(s) | 6 Day(s) | 3 | 3 | 6 | 0.2 | A Type | 50 | 8 | - | ||
491,283 VND | 1 Piece(s) | 4 Day(s) | 4 | 3 | 6 | 0.2 | A Type | 50 | 10 | - | ||
648,494 VND | 1 Piece(s) | 4 Day(s) | 6 | 4 | 6 | 0.2 | A Type | 60 | 13 | - | ||
648,494 VND | 1 Piece(s) | 6 Day(s) | 6 | 4 | 6 | 0.5 | A Type | 60 | 13 | - | ||
1,140,233 VND | 1 Piece(s) | 6 Day(s) | 6 | 4 | 6 | 0.2 | B Type | 60 | 10 | 20 | ||
1,602,587 VND | 1 Piece(s) | 4 Day(s) | 8 | 4 | 8 | 0.2 | A Type | 70 | 19 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy