(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T1809342 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Coating Y/N | Coating Type | Overall Length (L) (mm) | Handle Part Diameter (d) (mm) | Screw Rating | Screw Length (l) (mm) | Square width (K) (mm) | Square length (Kl) (mm) | Number of blades (F) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
338,030 VND | 10 Piece(s) | 6 Day(s) | M7 | 1 | Available | Homo | 65 | 6.2 | YH2 | 19 | 5 | 8 | 3 |
Loading...Tải…
Please check the type/dimensions/specifications of the part T1809342 in the Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T1809342 trong chuỗi Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819).
Part Number |
---|
T1809191 |
T1809202 |
T1809211 |
T1809352 |
T1809362 |
T1809372 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Coating Y/N | Coating Type | Overall Length (L) (mm) | Handle Part Diameter (d) (mm) | Screw Rating | Screw Length (l) (mm) | Square width (K) (mm) | Square length (Kl) (mm) | Number of blades (F) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
410,194 VND | 10 Piece(s) | 6 Day(s) | M2.3 | 0.4 | Available | Homo | 42 | 3 | YH1 | 9.5 | 2.5 | 5 | 2 | ||
265,868 VND | 10 Piece(s) | 14 Day(s) | M3 | 0.5 | Available | Homo | 46 | 4 | YH2 | 11 | 3.2 | 6 | 3 | ||
349,487 VND | 10 Piece(s) | 6 Day(s) | M3 | 0.35 | Available | Homo | 46 | 4 | YH1 | 11 | 3.2 | 6 | 3 | ||
413,631 VND | 10 Piece(s) | 6 Day(s) | M7 | 0.75 | Available | Homo | 65 | 6.2 | YH2 | 19 | 5 | 8 | 3 | ||
356,931 VND | 10 Piece(s) | Same day | M8 | 1.25 | Available | Homo | 70 | 6.2 | YH2 | 22 | 5 | 8 | 3 | ||
325,072 VND | 10 Piece(s) | 4 Day(s) | M8 | 1 | Available | Homo | 70 | 6.2 | YH2 | 22 | 5 | 8 | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy