Panda Cotton Work Gloves
(i)
Caution
thận trọng
- Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
- Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Product Type |
Application |
Size |
Color |
Category |
G (Number of Stitches in an inch) |
Features |
|
88,447 VND
|
10 Piece(s)
|
|
10 Day(s)
|
- |
- |
- |
Black |
40g |
10G |
The gloves are longer and heavier than other products., with a very good feel when worn |
|
89,191 VND
|
10 Piece(s)
|
|
7 Day(s)
|
A cotton glove |
For Work |
Free |
Green |
45g |
- |
- |
Product Description
[Features]
・40 to 50 G Product (G: a number of stitches in 1 inch)
・When Compared to other products, gloves are big and heavy.
・It has an excellent feel when wearing.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Product Type |
Application |
Size |
Color |
Category |
G (Number of Stitches in an inch) |
Features |
|
88,447 VND
|
10 Piece(s)
|
|
10 Day(s)
|
- |
- |
- |
Black |
40g |
10G |
The gloves are longer and heavier than other products., with a very good feel when worn |
|
89,191 VND
|
10 Piece(s)
|
|
7 Day(s)
|
A cotton glove |
For Work |
Free |
Green |
45g |
- |
- |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy