(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Megaphone (HS-10C)

Megaphone (HS-10C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,245,951 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BA-535BSW
HS-10C
PA-335S
PA-535MSW
PA-580WS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Built-in sound Color Output
(W)
Battery Type Function Usage Remarks Standard
(mm)

2,893,926 VND

1 Piece(s) 4 Day(s) Siren Off White / Orange 30 C Type Battery x 8EA (DC 12 V) Shoulder Strap Type Whistle, Siren, Microphone - - 210x350

1,245,951 VND

1 Piece(s) 4 Day(s) None Light Brown / Dark Brown Large print 10 Vehicle Attachment Type Amplifier Connecting Wire 2P Speaker Usage Use by connecting to a vehicle amp. Amp for vehicle sold separately 120x120x185

2,107,965 VND

1 Piece(s) 4 Day(s) Siren Red 15 AAx8EA Handle type Siren, Microphone - - 190x315

2,821,476 VND

1 Piece(s) 4 Day(s) Siren Dark Brown/Orange 30 C Type Battery x 8EA (DC 12 V) Shoulder Strap Type Whistle, Siren, Microphone - - 120x120x250

3,248,907 VND

1 Piece(s) 4 Day(s) Siren Light Olive / Blue 35 C Type Battery x 8EA (DC 12 V) Handle, shoulder type Whistle, Siren, Microphone - - 230x340

Basic Specifications

Part Number
BA-535BSW
HS-10C
PA-335S
PA-535MSW
PA-580WS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Built-in sound Color Output
(W)
Battery Type Function Usage Remarks Standard
(mm)

2,893,926 VND

1 Piece(s) 4 Day(s) Siren Off White / Orange 30 C Type Battery x 8EA (DC 12 V) Shoulder Strap Type Whistle, Siren, Microphone - - 210x350

1,245,951 VND

1 Piece(s) 4 Day(s) None Light Brown / Dark Brown Large print 10 Vehicle Attachment Type Amplifier Connecting Wire 2P Speaker Usage Use by connecting to a vehicle amp. Amp for vehicle sold separately 120x120x185

2,107,965 VND

1 Piece(s) 4 Day(s) Siren Red 15 AAx8EA Handle type Siren, Microphone - - 190x315

2,821,476 VND

1 Piece(s) 4 Day(s) Siren Dark Brown/Orange 30 C Type Battery x 8EA (DC 12 V) Shoulder Strap Type Whistle, Siren, Microphone - - 120x120x250

3,248,907 VND

1 Piece(s) 4 Day(s) Siren Light Olive / Blue 35 C Type Battery x 8EA (DC 12 V) Handle, shoulder type Whistle, Siren, Microphone - - 230x340

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1