(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Blade tip shape | blade diameter (mm) | Full Length (mm) | Cutting Length (ℓ2) (mm) |
---|---|---|---|---|---|---|---|---|---|
645,304 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 6 | 50.0 | 25.0 | ||
571,536 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 6 | 50.0 | 16.0 | ||
590,299 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 8 | 63.0 | 19.0 | ||
656,172 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 9.5 | 69.0 | 25.0 | ||
625,320 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 9.5 | 63.0 | 19.0 | ||
724,383 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 11 | 69.0 | 25.0 | ||
785,030 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 12.7 | 69.0 | 25.0 | ||
1,016,804 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 16 | 69.0 | 25.0 | ||
116,498 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 3 | 56.0 | 12.0 | ||
152,874 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross Cut | 4 | 50.0 | 16.0 | ||
571,536 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross End Cut | 6 | 50.0 | 16.0 | ||
610,517 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross End Cut | 8 | 63.0 | 19.0 | ||
658,139 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross End Cut | 9.5 | 63.0 | 19.0 | ||
698,441 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross End Cut | 11 | 69.0 | 25.0 | ||
825,463 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross End Cut | 12.7 | 69.0 | 25.0 | ||
1,042,065 VND | 1 Piece(s) | 4 Day(s) | Cylinder type | Cross End Cut | 16 | 69.0 | 25.0 | ||
695,818 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 6 | 50.0 | 25.0 | ||
579,609 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 6 | 50.0 | 16.0 | ||
597,858 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 8 | 63.0 | 19.0 | ||
643,018 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 9.5 | 63.0 | 19.0 | ||
713,563 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 12.7 | 69.0 | 25.0 | ||
809,920 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 12.7 | 69.0 | 25.0 | ||
1,018,957 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 16 | 69.0 | 25.0 | ||
421,192 VND | 1 Piece(s) | 4 Day(s) | Round tip type cylinder | Cross Cut | 3 | 56.0 | 12.0 | ||
571,353 VND | 1 Piece(s) | 4 Day(s) | Ball Type | Cross Cut | 6 | 50.0 | 5.0 | ||
569,531 VND | 1 Piece(s) | 4 Day(s) | Ball Type | Cross Cut | 8 | 63.0 | 9.0 | ||
600,013 VND | 1 Piece(s) | 4 Day(s) | Ball Type | Cross Cut | 9.5 | 52.0 | 8.0 | ||
646,038 VND | 1 Piece(s) | 4 Day(s) | Ball Type | Cross Cut | 11 | 54.0 | 9.5 | ||
694,767 VND | 1 Piece(s) | 4 Day(s) | Ball Type | Cross Cut | 12.7 | 55.0 | 11.0 | ||
607,391 VND | 1 Piece(s) | 4 Day(s) | Oval | Cross Cut | 6 | 50.0 | 9.5 | ||
639,214 VND | 1 Piece(s) | 4 Day(s) | Oval | Cross Cut | 9.5 | 60.0 | 16.0 | ||
724,749 VND | 1 Piece(s) | 4 Day(s) | Oval | Cross Cut | 12.7 | 66.0 | 22.0 | ||
996,725 VND | 1 Piece(s) | 62 Day(s) | Oval | Cross Cut | 16 | 69.0 | 25.0 | ||
587,045 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 6 | 50.0 | 16.0 | ||
626,372 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 9.5 | 63.0 | 19..0 | ||
696,054 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 11 | 69.0 | 25.0 | ||
683,780 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 12.7 | 69.0 | 25.0 | ||
982,468 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 16 | 69.0 | 25.0 | ||
579,609 VND | 1 Piece(s) | 4 Day(s) | Tree-shape | Cross Cut | 6 | 50.0 | 16.0 | ||
569,717 VND | 1 Piece(s) | 4 Day(s) | Tree-shape | Cross Cut | 8 | 63.0 | 19..0 | ||
639,214 VND | 1 Piece(s) | 4 Day(s) | Tree-shape | Cross Cut | 9.5 | 63.0 | 19..0 | ||
739,926 VND | 1 Piece(s) | 4 Day(s) | Tree-shape | Cross Cut | 12.7 | 69.0 | 25.0 | ||
976,510 VND | 1 Piece(s) | 4 Day(s) | Tree-shape | Cross Cut | 16 | 69.0 | 25.0 | ||
607,207 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 6 | 63.0 | 18.0 | ||
598,777 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 8 | 63.0 | 19.0 | ||
809,920 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 12.7 | 76.0 | 32.0 | ||
1,194,712 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 16 | 80.0 | 36.0 | ||
428,566 VND | 1 Piece(s) | 4 Day(s) | Rounded wooden tip | Cross Cut | 3 | 38.0 | 6.3 | ||
571,353 VND | 1 Piece(s) | 4 Day(s) | 60° Cone Type | Cross Cut | 6 | 50.0 | 4.0 | ||
585,446 VND | 1 Piece(s) | 4 Day(s) | 60° Cone Type | Cross Cut | 9.5 | 55.0 | 8.0 | ||
670,613 VND | 1 Piece(s) | 4 Day(s) | 60° Cone Type | Cross Cut | 12.7 | 58.0 | 11.0 | ||
685,555 VND | 1 Piece(s) | 4 Day(s) | 90 ° Cone Type | Cross Cut | 3 | 50.0 | 6.0 | ||
598,043 VND | 1 Piece(s) | 41 Day(s) | 90 ° Cone Type | Cross Cut | 9.5 | 52.0 | 4.7 | ||
670,247 VND | 1 Piece(s) | 4 Day(s) | 90 ° Cone Type | Cross Cut | 12.7 | 54.0 | 6.3 | ||
834,812 VND | 1 Piece(s) | 4 Day(s) | 90 ° Cone Type | Cross Cut | 16 | 57.0 | 8.0 | ||
1,195,480 VND | 1 Piece(s) | 4 Day(s) | 90 ° Cone Type | Cross Cut | 19.1 | 55.0 | 9.5 | ||
1,412,684 VND | 1 Piece(s) | 4 Day(s) | 90 ° Cone Type | Cross Cut | 25 | 60.0 | 12.7 | ||
579,244 VND | 1 Piece(s) | 4 Day(s) | Cone Rounded Tip Type | Cross Cut | 6 | 50.0 | 16.0 | ||
569,717 VND | 1 Piece(s) | 4 Day(s) | Cone Rounded Tip Type | Cross Cut | 8 | 69.0 | 22.0 | ||
639,028 VND | 1 Piece(s) | 4 Day(s) | Cone Rounded Tip Type | Cross Cut | 9.5 | 74.0 | 27.0 |
Loading...Tải…
Product Type | Shank diameter 6 mm |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy