(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard |
---|---|---|---|---|---|
1,419,145 VND | 1 Piece(s) | 4 Day(s) | 100 | ||
406,978 VND | 1 Piece(s) | 4 Day(s) | 12 | ||
407,344 VND | 1 Piece(s) | 4 Day(s) | 13 | ||
407,529 VND | 1 Piece(s) | 12 Day(s) | 14 | ||
410,977 VND | 1 Piece(s) | 4 Day(s) | 15 | ||
411,160 VND | 1 Piece(s) | 4 Day(s) | 16 | ||
106,368 VND | 1 Piece(s) | 4 Day(s) | 17 | ||
434,574 VND | 1 Piece(s) | 4 Day(s) | 18 | ||
434,755 VND | 1 Piece(s) | 4 Day(s) | 19 | ||
113,274 VND | 1 Piece(s) | 4 Day(s) | 20 | ||
441,838 VND | 1 Piece(s) | 4 Day(s) | 21 | ||
442,205 VND | 1 Piece(s) | 4 Day(s) | 22 | ||
452,309 VND | 1 Piece(s) | 4 Day(s) | 23 | ||
452,859 VND | 1 Piece(s) | 4 Day(s) | 24 | ||
459,884 VND | 1 Piece(s) | 4 Day(s) | 25 | ||
460,434 VND | 1 Piece(s) | 4 Day(s) | 26 | ||
477,251 VND | 1 Piece(s) | 4 Day(s) | 27 | ||
477,802 VND | 1 Piece(s) | 4 Day(s) | 28 | ||
494,560 VND | 1 Piece(s) | 4 Day(s) | 29 | ||
495,112 VND | 1 Piece(s) | 4 Day(s) | 30 | ||
495,849 VND | 1 Piece(s) | 4 Day(s) | 31 | ||
496,581 VND | 1 Piece(s) | 4 Day(s) | 32 | ||
520,055 VND | 1 Piece(s) | 4 Day(s) | 33 | ||
520,790 VND | 1 Piece(s) | 4 Day(s) | 34 | ||
534,522 VND | 1 Piece(s) | 4 Day(s) | 35 | ||
535,443 VND | 1 Piece(s) | 4 Day(s) | 36 | ||
565,571 VND | 1 Piece(s) | 4 Day(s) | 37 | ||
566,489 VND | 1 Piece(s) | 4 Day(s) | 38 | ||
567,407 VND | 1 Piece(s) | 4 Day(s) | 39 | ||
229,314 VND | 1 Piece(s) | 4 Day(s) | 40 | ||
595,616 VND | 1 Piece(s) | 12 Day(s) | 41 | ||
596,715 VND | 1 Piece(s) | 4 Day(s) | 42 | ||
597,819 VND | 1 Piece(s) | 4 Day(s) | 43 | ||
598,921 VND | 1 Piece(s) | 4 Day(s) | 44 | ||
600,021 VND | 1 Piece(s) | 4 Day(s) | 45 | ||
656,336 VND | 1 Piece(s) | 4 Day(s) | 46 | ||
658,540 VND | 1 Piece(s) | 4 Day(s) | 48 | ||
659,642 VND | 1 Piece(s) | 4 Day(s) | 49 | ||
660,741 VND | 1 Piece(s) | 4 Day(s) | 50 | ||
700,791 VND | 1 Piece(s) | 4 Day(s) | 51 | ||
701,893 VND | 1 Piece(s) | 4 Day(s) | 52 | ||
702,996 VND | 1 Piece(s) | 4 Day(s) | 53 | ||
704,096 VND | 1 Piece(s) | 4 Day(s) | 54 | ||
705,199 VND | 1 Piece(s) | 12 Day(s) | 55 | ||
756,512 VND | 1 Piece(s) | 4 Day(s) | 57 | ||
757,981 VND | 1 Piece(s) | 4 Day(s) | 58 | ||
761,104 VND | 1 Piece(s) | 4 Day(s) | 60 | ||
827,702 VND | 1 Piece(s) | 4 Day(s) | 61 | ||
835,052 VND | 1 Piece(s) | 4 Day(s) | 65 | ||
909,450 VND | 1 Piece(s) | 4 Day(s) | 68 | ||
915,328 VND | 1 Piece(s) | 4 Day(s) | 70 | ||
1,131,945 VND | 1 Piece(s) | 4 Day(s) | 75 | ||
1,187,978 VND | 1 Piece(s) | 4 Day(s) | 80 | ||
1,300,094 VND | 1 Piece(s) | 4 Day(s) | 90 |
Loading...Tải…
Material | High Speed Steel | Drilling Depth | 8 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy