(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SM-CDL05 |
SM-CDL06 |
SM-CDL08 |
SM-CDL10 |
SM-CDL12 |
SM-CDL15 |
SM-CDL16 |
SM-CDL18 |
SM-CDL20 |
SM-CDL22 |
SM-CDL28 |
SM-CDL30 |
SM-CDL32 |
SM-CDL35 |
SM-CDL40 |
SM-CDL45 |
SM-CDL50 |
SM-CDL55 |
SM-CDL65 |
SM-CDL68 |
SM-CDL76 |
SM-CDL102 |
SM-CDL105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard (mm) |
---|---|---|---|---|---|
547,065 VND | 1 Piece(s) | 4 Day(s) | 5 | ||
547,250 VND | 1 Piece(s) | 4 Day(s) | 6 | ||
547,615 VND | 1 Piece(s) | 4 Day(s) | 8 | ||
547,983 VND | 1 Piece(s) | 4 Day(s) | 10 | ||
548,719 VND | 1 Piece(s) | 4 Day(s) | 12 | ||
621,135 VND | 1 Piece(s) | 4 Day(s) | 15 | ||
638,813 VND | 1 Piece(s) | 4 Day(s) | 16 | ||
677,833 VND | 1 Piece(s) | 4 Day(s) | 18 | ||
711,410 VND | 1 Piece(s) | 4 Day(s) | 20 | ||
744,617 VND | 1 Piece(s) | 4 Day(s) | 22 | ||
849,160 VND | 1 Piece(s) | 4 Day(s) | 28 | ||
884,899 VND | 1 Piece(s) | 4 Day(s) | 30 | ||
917,558 VND | 1 Piece(s) | 4 Day(s) | 32 | ||
966,425 VND | 1 Piece(s) | 4 Day(s) | 35 | ||
1,055,943 VND | 1 Piece(s) | 4 Day(s) | 40 | ||
1,161,731 VND | 1 Piece(s) | 4 Day(s) | 45 | ||
1,250,008 VND | 1 Piece(s) | 4 Day(s) | 50 | ||
1,347,983 VND | 1 Piece(s) | 4 Day(s) | 55 | ||
1,518,888 VND | 1 Piece(s) | 4 Day(s) | 65 | ||
1,581,913 VND | 1 Piece(s) | 4 Day(s) | 68 | ||
1,724,342 VND | 1 Piece(s) | 4 Day(s) | 76 | ||
2,197,669 VND | 1 Piece(s) | 4 Day(s) | 102 | ||
2,423,965 VND | 1 Piece(s) | 4 Day(s) | 105 |
Loading...Tải…
Type of Offering | Other related parts |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy