(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Sling Belt

Sling Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    393,872 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SMSB10001
SMSB10002
SMSB10003
SMSB10004
SMSB10006
SMSB10008
SMSB10010
SMSB15001
SMSB15002
SMSB15003
SMSB15004
SMSB15005
SMSB15006
SMSB15008
SMSB15010
SMSB2501
SMSB2502
SMSB2504
SMSB2505
SMSB2506
SMSB2508
SMSB2510
SMSB5001
SMSB5002
SMSB5003
SMSB5004
SMSB5005
SMSB5006
SMSB5008
SMSB5010
SMSB7502
SMSB7503
SMSB7504
SMSB7505
SMSB7506
SMSB7508
SMSB7510
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Tension force
(A)
Tension force
(B)

456,726 VND

1 Piece(s) 4 Day(s) 1 6.4 100 3.2 6.4

641,057 VND

1 Piece(s) 4 Day(s) 2 6.4 100 3.2 6.4

814,452 VND

1 Piece(s) 4 Day(s) 3 6.4 100 3.2 6.4

986,410 VND

1 Piece(s) 4 Day(s) 4 6.4 100 3.2 6.4

1,300,204 VND

1 Piece(s) 4 Day(s) 6 6.4 100 3.2 6.4

1,642,727 VND

1 Piece(s) 4 Day(s) 8 6.4 100 3.2 6.4

1,986,638 VND

1 Piece(s) 4 Day(s) 10 6.4 100 3.2 6.4

619,138 VND

1 Piece(s) 4 Day(s) 1 9.6 150 4.8 9.6

899,735 VND

1 Piece(s) 4 Day(s) 2 9.6 150 4.8 9.6

1,195,441 VND

1 Piece(s) 4 Day(s) 3 9.6 150 4.8 9.6

1,461,029 VND

1 Piece(s) 4 Day(s) 4 9.6 150 4.8 9.6

1,718,268 VND

1 Piece(s) 4 Day(s) 5 9.6 150 4.8 9.6

2,027,890 VND

1 Piece(s) 4 Day(s) 6 9.6 150 4.8 9.6

2,578,049 VND

1 Piece(s) 4 Day(s) 8 9.6 150 4.8 9.6

3,100,876 VND

1 Piece(s) 4 Day(s) 10 9.6 150 4.8 9.6

393,872 VND

1 Piece(s) 4 Day(s) 1 1.6 25 0.8 1.6

459,276 VND

1 Piece(s) 4 Day(s) 2 1.6 25 0.8 1.6

579,129 VND

1 Piece(s) 4 Day(s) 4 1.6 25 0.8 1.6

481,375 VND

1 Piece(s) 4 Day(s) 5 1.6 25 0.8 1.6

526,751 VND

1 Piece(s) 4 Day(s) 6 1.6 25 0.8 1.6

612,032 VND

1 Piece(s) 4 Day(s) 8 1.6 25 0.8 1.6

706,907 VND

1 Piece(s) 4 Day(s) 10 1.6 25 0.8 1.6

483,020 VND

1 Piece(s) 4 Day(s) 1 3.2 50 1.6 3.2

608,191 VND

1 Piece(s) 4 Day(s) 2 3.2 50 1.6 3.2

548,767 VND

1 Piece(s) 4 Day(s) 3 3.2 50 1.6 3.2

847,835 VND

1 Piece(s) 4 Day(s) 4 3.2 50 1.6 3.2

742,590 VND

1 Piece(s) 4 Day(s) 5 3.2 50 1.6 3.2

833,439 VND

1 Piece(s) 4 Day(s) 6 3.2 50 1.6 3.2

1,010,961 VND

1 Piece(s) 4 Day(s) 8 3.2 50 1.6 3.2

1,182,918 VND

1 Piece(s) 4 Day(s) 10 3.2 50 1.6 3.2

555,674 VND

1 Piece(s) 4 Day(s) 2 4.8 75 2.4 4.8

709,689 VND

1 Piece(s) 4 Day(s) 3 4.8 75 2.4 4.8

844,571 VND

1 Piece(s) 4 Day(s) 4 4.8 75 2.4 4.8

975,277 VND

1 Piece(s) 4 Day(s) 5 4.8 75 2.4 4.8

1,100,418 VND

1 Piece(s) 4 Day(s) 6 4.8 75 2.4 4.8

1,368,788 VND

1 Piece(s) 4 Day(s) 8 4.8 75 2.4 4.8

1,656,146 VND

1 Piece(s) 4 Day(s) 10 4.8 75 2.4 4.8

Basic Specifications

Part Number
SMSB10001
SMSB10002
SMSB10003
SMSB10004
SMSB10006
SMSB10008
SMSB10010
SMSB15001
SMSB15002
SMSB15003
SMSB15004
SMSB15005
SMSB15006
SMSB15008
SMSB15010
SMSB2501
SMSB2502
SMSB2504
SMSB2505
SMSB2506
SMSB2508
SMSB2510
SMSB5001
SMSB5002
SMSB5003
SMSB5004
SMSB5005
SMSB5006
SMSB5008
SMSB5010
SMSB7502
SMSB7503
SMSB7504
SMSB7505
SMSB7506
SMSB7508
SMSB7510
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Tension force
(A)
Tension force
(B)

456,726 VND

1 Piece(s) 4 Day(s) 1 6.4 100 3.2 6.4

641,057 VND

1 Piece(s) 4 Day(s) 2 6.4 100 3.2 6.4

814,452 VND

1 Piece(s) 4 Day(s) 3 6.4 100 3.2 6.4

986,410 VND

1 Piece(s) 4 Day(s) 4 6.4 100 3.2 6.4

1,300,204 VND

1 Piece(s) 4 Day(s) 6 6.4 100 3.2 6.4

1,642,727 VND

1 Piece(s) 4 Day(s) 8 6.4 100 3.2 6.4

1,986,638 VND

1 Piece(s) 4 Day(s) 10 6.4 100 3.2 6.4

619,138 VND

1 Piece(s) 4 Day(s) 1 9.6 150 4.8 9.6

899,735 VND

1 Piece(s) 4 Day(s) 2 9.6 150 4.8 9.6

1,195,441 VND

1 Piece(s) 4 Day(s) 3 9.6 150 4.8 9.6

1,461,029 VND

1 Piece(s) 4 Day(s) 4 9.6 150 4.8 9.6

1,718,268 VND

1 Piece(s) 4 Day(s) 5 9.6 150 4.8 9.6

2,027,890 VND

1 Piece(s) 4 Day(s) 6 9.6 150 4.8 9.6

2,578,049 VND

1 Piece(s) 4 Day(s) 8 9.6 150 4.8 9.6

3,100,876 VND

1 Piece(s) 4 Day(s) 10 9.6 150 4.8 9.6

393,872 VND

1 Piece(s) 4 Day(s) 1 1.6 25 0.8 1.6

459,276 VND

1 Piece(s) 4 Day(s) 2 1.6 25 0.8 1.6

579,129 VND

1 Piece(s) 4 Day(s) 4 1.6 25 0.8 1.6

481,375 VND

1 Piece(s) 4 Day(s) 5 1.6 25 0.8 1.6

526,751 VND

1 Piece(s) 4 Day(s) 6 1.6 25 0.8 1.6

612,032 VND

1 Piece(s) 4 Day(s) 8 1.6 25 0.8 1.6

706,907 VND

1 Piece(s) 4 Day(s) 10 1.6 25 0.8 1.6

483,020 VND

1 Piece(s) 4 Day(s) 1 3.2 50 1.6 3.2

608,191 VND

1 Piece(s) 4 Day(s) 2 3.2 50 1.6 3.2

548,767 VND

1 Piece(s) 4 Day(s) 3 3.2 50 1.6 3.2

847,835 VND

1 Piece(s) 4 Day(s) 4 3.2 50 1.6 3.2

742,590 VND

1 Piece(s) 4 Day(s) 5 3.2 50 1.6 3.2

833,439 VND

1 Piece(s) 4 Day(s) 6 3.2 50 1.6 3.2

1,010,961 VND

1 Piece(s) 4 Day(s) 8 3.2 50 1.6 3.2

1,182,918 VND

1 Piece(s) 4 Day(s) 10 3.2 50 1.6 3.2

555,674 VND

1 Piece(s) 4 Day(s) 2 4.8 75 2.4 4.8

709,689 VND

1 Piece(s) 4 Day(s) 3 4.8 75 2.4 4.8

844,571 VND

1 Piece(s) 4 Day(s) 4 4.8 75 2.4 4.8

975,277 VND

1 Piece(s) 4 Day(s) 5 4.8 75 2.4 4.8

1,100,418 VND

1 Piece(s) 4 Day(s) 6 4.8 75 2.4 4.8

1,368,788 VND

1 Piece(s) 4 Day(s) 8 4.8 75 2.4 4.8

1,656,146 VND

1 Piece(s) 4 Day(s) 10 4.8 75 2.4 4.8

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1