(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tool Material Type | Cobalt High Speed | Coating Y/N | Available | Allowable Tolerance D | ±1 |
---|---|---|---|---|---|
Allowable Tolerance d | h9 | Allowable Tolerance L | ±1 | Tolerance (Tolerance) Angle | -1° |
Number of blades | 1 | Point Angle(˚) | 90 |
Please check the type/dimensions/specifications of the part CS01H5-010-TIN in the H.S.S Counter Sink 1-Flute & 90˚-SKH55 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS01H5-010-TIN trong chuỗi H.S.S Counter Sink 1-Flute & 90˚-SKH55.
Part Number |
---|
CS01H5-010-TICN |
CS01H5-015-TICN |
CS01H5-015-TIN |
CS01H5-020-TICN |
CS01H5-020-TIN |
CS01H5-025-TICN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Tool Diameter (D) (mm) | Coating Type | Shank diameter (d) | Full Length (L) | Cutting Range |
---|---|---|---|---|---|---|---|---|---|
432,457 VND | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 6 | 50 | 2-9 | ||
595,539 VND | 1 Piece(s) | 4 Day(s) | 15 | TiCN | 8 | 55 | 2-14 | ||
595,539 VND | 1 Piece(s) | 7 Day(s) | 15 | TiN | 8 | 55 | 2-14 | ||
1,176,923 VND | 1 Piece(s) | 4 Day(s) | 20 | TiCN | 10 | 60 | 2-19 | ||
1,176,923 VND | 1 Piece(s) | 7 Day(s) | 20 | TiN | 10 | 60 | 2-19 | ||
1,706,698 VND | 1 Piece(s) | 7 Day(s) | 25 | TiCN | 12 | 68 | 3-24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy