(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Product Type | Other Accessories | Measurement Precision | Even measure 0.01 V micro voltage | LCD Type | 16 x 4 Characters |
---|---|---|---|---|---|
Printing Paper | 57 mm / 40 Infection Control Roll Paper | Printer Specifications | Thermal Method, SIZE: 2" | Remarks | Sold separately (with one roll of paper) / measuring remaining battery capacity (CCA, HH, EN, DIN, IEC, EN, etc.) |
Feature 1 | Measure the status of an alternator and install an external printer (the date of measurement and the customer management number can be entered). | Feature 2 | 12/24 V Battery Test | Standard(mm) | 115 x 230 x 95 |
Power | AA x 4EA or 7.5 Adapter Power Supply (should be purchased if necessary) |
Please check the type/dimensions/specifications of the part SYDBT1000C in the Portable Digital Battery Tester series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYDBT1000C trong chuỗi Portable Digital Battery Tester.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy