(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | External Diameter (D) (ø) | Full Length (L) | Number of Blades (F) | Shank (d) (ø) | Height of the blade (A) |
---|---|---|---|---|---|---|---|---|---|
351,107 VND | 1 Piece(s) | 7 Day(s) | 10 | 50 | 8 | 10 | 2.5 | ||
499,992 VND | 1 Piece(s) | 7 Day(s) | 12 | 52 | 8 | 12 | 3.5 | ||
891,556 VND | 1 Piece(s) | 7 Day(s) | 13 | 55 | 8 | 12 | 3.5 | ||
896,710 VND | 1 Piece(s) | 7 Day(s) | 14 | 55 | 8 | 12 | 4.0 | ||
931,644 VND | 1 Piece(s) | 7 Day(s) | 15 | 58 | 10 | 12 | 4.5 | ||
940,810 VND | 1 Piece(s) | 7 Day(s) | 16 | 58 | 10 | 12 | 5 | ||
1,001,518 VND | 1 Piece(s) | 7 Day(s) | 18 | 60 | 10 | 12 | 5 | ||
1,055,929 VND | 1 Piece(s) | 7 Day(s) | 20 | 65 | 10 | 12 | 6.0 | ||
735,215 VND | 1 Piece(s) | 7 Day(s) | 22 | 67 | 10 | 12 | 6.0 | ||
617,796 VND | 1 Piece(s) | 7 Day(s) | 24 | 70 | 12 | 12 | 6.0 | ||
855,705 VND | 1 Piece(s) | 7 Day(s) | 25 | 70 | 12 | 12 | 6.5 | ||
1,508,959 VND | 1 Piece(s) | 7 Day(s) | 28 | 73 | 12 | 16 | 7.0 | ||
1,650,998 VND | 1 Piece(s) | 7 Day(s) | 30 | 75 | 12 | 16 | 8.0 | ||
1,333,440 VND | 1 Piece(s) | 7 Day(s) | 32 | 75 | 14 | 16 | 9.0 | ||
2,040,456 VND | 1 Piece(s) | 7 Day(s) | 35 | 80 | 14 | 16 | 10 | ||
3,288,307 VND | 1 Piece(s) | 7 Day(s) | 38 | 83 | 14 | 20 | 10.5 | ||
2,837,698 VND | 1 Piece(s) | 7 Day(s) | 40 | 85 | 14 | 20 | 11.0 | ||
3,237,095 VND | 1 Piece(s) | 7 Day(s) | 45 | 90 | 16 | 20 | 12.5 | ||
4,311,907 VND | 1 Piece(s) | 7 Day(s) | 50 | 93 | 16 | 25 | 13 | ||
5,949,257 VND | 1 Piece(s) | 7 Day(s) | 60 | 110 | 18 | 25 | 15 | ||
8,262,038 VND | 1 Piece(s) | 7 Day(s) | 70 | 120 | 20 | 32 | 17 | ||
10,593,469 VND | 1 Piece(s) | 7 Day(s) | 80 | 130 | 22 | 32 | 18 |
Loading...Tải…
Material | SKH51 | Tolerance d (Tolerance) | h8 | Tolerance L (Tolerance) | ±1 |
---|---|---|---|---|---|
Tolerance b (Tolerance) | js16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy