(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tolerance D (Tolerance) | js16 | Tolerance d (Tolerance) | h8 | Tolerance L (Tolerance) | ±1 |
---|
Please check the type/dimensions/specifications of the part TA02CA-012 in the Carbide T Angle Cutter 45° series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TA02CA-012 trong chuỗi Carbide T Angle Cutter 45°.
Part Number |
---|
TA02CA-010 |
TA02CA-014 |
TA02CA-015 |
TA02CA-016 |
TA02CA-018 |
TA02CA-020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | External Diameter (D) (ø) | Full Length (L) | Number of Blades (F) | Shank (d) (ø) | Height of the blade (A) | Angle (α˚) |
---|---|---|---|---|---|---|---|---|---|---|
2,734,606 VND | 1 Piece(s) | 7 Day(s) | 10 | 50 | 4 | 10 | 2.5 | 45°(Solid) | ||
2,887,140 VND | 1 Piece(s) | 7 Day(s) | 14 | 55 | 4 | 12 | 4.0 | 45°(Solid) | ||
3,452,365 VND | 1 Piece(s) | 7 Day(s) | 15 | 58 | 6 | 12 | 4.5 | 45°(Solid) | ||
4,444,783 VND | 1 Piece(s) | 7 Day(s) | 16 | 58 | 6 | 12 | 5 | 45°(Solid) | ||
5,670,427 VND | 1 Piece(s) | 7 Day(s) | 18 | 60 | 6 | 12 | 5 | 45°(Solid) | ||
1,442,802 VND | 1 Piece(s) | 7 Day(s) | 20 | 75 | 4 | 12 | 5 | 45°(Blazed) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy