(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CRJ-T-TOOL52 |
CRJ-T-TOOL53 |
CRJ-T-TOOL54 |
MNM-T-PEN36 |
WT-12 |
WT-12F |
WT-12P |
WT-12V |
WT-25F |
WT-25FV |
WT-25P |
WT-25V |
WT-35 |
WT-35W |
WT-50W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard | Remarks | TYPE |
---|---|---|---|---|---|---|---|
265,536 VND | 1 Piece(s) | Available | 4 Day(s) | 350A | Air cooling | Flexible | |
295,852 VND | 1 Piece(s) | Available | 4 Day(s) | 350A | Water cooling | Flexible | |
357,247 VND | 1 Piece(s) | Available | 4 Day(s) | 500A | Air cooling | Flexible | |
728,783 VND | 1 Piece(s) | 4 Day(s) | 500A | Air cooling | General | ||
197,234 VND | 1 Piece(s) | Available | 4 Day(s) | 125A | Air cooling | General | |
598,772 VND | 1 Piece(s) | 4 Day(s) | 125A | Air cooling | Flexible | ||
197,095 VND | 1 Piece(s) | Available | 4 Day(s) | 125A | Air cooling | Straight Line | |
192,443 VND | 1 Piece(s) | Available | 4 Day(s) | 125A | Air cooling | Valve | |
308,898 VND | 1 Piece(s) | Available | 4 Day(s) | 250A | Air cooling | Flexible | |
270,642 VND | 1 Piece(s) | Available | 4 Day(s) | 250A | Air cooling | Flexible Valve | |
380,271 VND | 1 Piece(s) | Available | 23 Day(s) | 250A | Air cooling | Straight Line | |
266,863 VND | 1 Piece(s) | Available | 4 Day(s) | 250A | Air cooling | Valve | |
252,107 VND | 1 Piece(s) | Available | 4 Day(s) | 350A | Air cooling | General | |
272,828 VND | 1 Piece(s) | Available | 4 Day(s) | 350A | Water cooling | General | |
341,898 VND | 1 Piece(s) | Available | 4 Day(s) | 500A | Water cooling | General |
Loading...Tải…
Product Type | Gas Torch |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy