(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPB-1654 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Remarks | Standard accessories | Set component | Weight (kg) |
---|---|---|---|---|---|---|---|---|
15,003,608 VND | 1 Piece(s) | Available | 4 Day(s) | 2" Set (pump included) | Dice of a boring machine: 16, 22, 28, 36, 42, 54 | Drilling Cylinder, Manual Pump (LOD88), 2 Types of Hub (Small, Medium), 3 Types of Guide Rings (Small, Medium, Large), Dice (B16, B22, B28, B36, B42, B54) | 10.6 |
Loading...Tải…
Product Type | Related Products | Maximum Drilling Capacity (Stainless Steel)(mm) | 1.6 | Maximum Drilling Capacity (Mild Steel)(mm) | 3.2 |
---|---|---|---|---|---|
Feature | It is inconvenience because drill work should be conducted before work unlike punch | Usage | Used to drill power distribution boards or thin steel plates |
Please check the type/dimensions/specifications of the part TPB-1654 in the Steel Plate Bore Machine Set series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPB-1654 trong chuỗi Steel Plate Bore Machine Set.
Part Number |
---|
TPB-70104 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Remarks | Standard accessories | Set component | Weight (kg) |
---|---|---|---|---|---|---|---|---|
10,233,919 VND | 1 Piece(s) | 4 Day(s) | 4" Blade Set | Dice of a boring machine: 70, 82, 92, 104 | Dies 4 types (B70, B82, B92, B104) Shaft (large) | 13.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy