(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Ratchet Wrench (SMATO)

Ratchet Wrench (SMATO)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    636,558 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
13-19
14-15-1
17-21
17-22
19-22-1
21-23
21-26
21-27
22-27
23-26-1
24-30
26-29
26-30
26-32
27-30-1
27-32
30-32-1
32-35
32-36
35-41
36-41
38-41
41-46
41-55
46-50
46-55
50-55
55-60
60-65
65-70
75-80
85-90
95-100
41926
SAB-T-WRENCH43
SAB-T-WRENCH45
SAB-T-WRENCH46
SAB-T-WRENCH47
SAB-T-WRENCH48
SAB-T-WRENCH49
SAB-T-WRENCH50
SAB-T-WRENCH51
SAB-T-WRENCH52
SAB-T-WRENCH53
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Overall Length
(mm)
Standard
(㎜)
Specifications
(㎜)

760,193 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 13×19 -

678,864 VND

1 Piece(s) 4 Day(s) Single-ended offset 270 14×15 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 17×21 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 17×22 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 19×22 -

866,162 VND

1 Piece(s) 16 Day(s) Multi-function wrench 355 - 21x23

892,635 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 21×26 -

892,635 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 21×27 -

889,597 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 22×27 -

907,582 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 23×26 -

1,126,674 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 24×30 -

1,126,674 VND

1 Piece(s) 4 Day(s) Multi-function wrench 395 - 26x29

1,151,949 VND

1 Piece(s) 4 Day(s) Multi-function wrench 395 - 26x30

1,144,600 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 26×32 -

1,144,600 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 27×30 -

1,186,469 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 27×32 -

1,186,469 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 30×32 -

1,574,291 VND

1 Piece(s) 4 Day(s) Single-ended offset 435 32×35 -

1,574,291 VND

1 Piece(s) 4 Day(s) Single-ended offset 435 32×36 -

2,038,958 VND

1 Piece(s) 4 Day(s) Single-ended offset 455 35×41 -

2,038,958 VND

1 Piece(s) 4 Day(s) Single-ended offset 455 36×41 -

2,038,958 VND

1 Piece(s) 4 Day(s) Single-ended offset 455 38×41 -

2,594,632 VND

1 Piece(s) 4 Day(s) Single-ended offset 500 41×46 -

3,730,061 VND

1 Piece(s) 4 Day(s) Single-ended offset 530 46×50 -

2,594,632 VND

1 Piece(s) 4 Day(s) Single-ended offset 500 46×50 -

3,730,061 VND

1 Piece(s) 4 Day(s) Single-ended offset 530 46×55 -

3,730,061 VND

1 Piece(s) 4 Day(s) Single-ended offset 530 50×55 -

4,732,083 VND

1 Piece(s) 4 Day(s) Single-ended offset 565 55×60 -

7,489,411 VND

1 Piece(s) 19 Day(s) Single-ended offset 600 60×65 -

9,611,672 VND

1 Piece(s) 4 Day(s) Single-ended offset 635 65×70 -

11,885,960 VND

1 Piece(s) 52 Day(s) Single-ended offset 670 75×80 -

16,474,781 VND

1 Piece(s) 4 Day(s) Multi-function wrench 705 - 85x90

21,083,072 VND

1 Piece(s) 46 Day(s) Multi-function wrench 740 - 95x100

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 10×14 -

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 10×12 -

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 11×13 -

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 12×14 -

678,864 VND

1 Piece(s) 4 Day(s) Single-ended offset 270 13×17 -

638,545 VND

1 Piece(s) 4 Day(s) Single-ended offset 270 14×17 -

715,983 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 17×19 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 19×21 -

871,674 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 19×24 -

871,674 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 22×24 -

907,582 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 24×27 -

Basic Specifications

Product Description

[Features]
・Ratchet Wrench with a handle on Operating Ratchet Wheel

Part Number
13-19
14-15-1
17-21
17-22
19-22-1
21-23
21-26
21-27
22-27
23-26-1
24-30
26-29
26-30
26-32
27-30-1
27-32
30-32-1
32-35
32-36
35-41
36-41
38-41
41-46
41-55
46-50
46-55
50-55
55-60
60-65
65-70
75-80
85-90
95-100
41926
SAB-T-WRENCH43
SAB-T-WRENCH45
SAB-T-WRENCH46
SAB-T-WRENCH47
SAB-T-WRENCH48
SAB-T-WRENCH49
SAB-T-WRENCH50
SAB-T-WRENCH51
SAB-T-WRENCH52
SAB-T-WRENCH53
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Overall Length
(mm)
Standard
(㎜)
Specifications
(㎜)

760,193 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 13×19 -

678,864 VND

1 Piece(s) 4 Day(s) Single-ended offset 270 14×15 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 17×21 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 17×22 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 19×22 -

866,162 VND

1 Piece(s) 16 Day(s) Multi-function wrench 355 - 21x23

892,635 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 21×26 -

892,635 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 21×27 -

889,597 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 22×27 -

907,582 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 23×26 -

1,126,674 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 24×30 -

1,126,674 VND

1 Piece(s) 4 Day(s) Multi-function wrench 395 - 26x29

1,151,949 VND

1 Piece(s) 4 Day(s) Multi-function wrench 395 - 26x30

1,144,600 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 26×32 -

1,144,600 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 27×30 -

1,186,469 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 27×32 -

1,186,469 VND

1 Piece(s) 4 Day(s) Single-ended offset 395 30×32 -

1,574,291 VND

1 Piece(s) 4 Day(s) Single-ended offset 435 32×35 -

1,574,291 VND

1 Piece(s) 4 Day(s) Single-ended offset 435 32×36 -

2,038,958 VND

1 Piece(s) 4 Day(s) Single-ended offset 455 35×41 -

2,038,958 VND

1 Piece(s) 4 Day(s) Single-ended offset 455 36×41 -

2,038,958 VND

1 Piece(s) 4 Day(s) Single-ended offset 455 38×41 -

2,594,632 VND

1 Piece(s) 4 Day(s) Single-ended offset 500 41×46 -

3,730,061 VND

1 Piece(s) 4 Day(s) Single-ended offset 530 46×50 -

2,594,632 VND

1 Piece(s) 4 Day(s) Single-ended offset 500 46×50 -

3,730,061 VND

1 Piece(s) 4 Day(s) Single-ended offset 530 46×55 -

3,730,061 VND

1 Piece(s) 4 Day(s) Single-ended offset 530 50×55 -

4,732,083 VND

1 Piece(s) 4 Day(s) Single-ended offset 565 55×60 -

7,489,411 VND

1 Piece(s) 19 Day(s) Single-ended offset 600 60×65 -

9,611,672 VND

1 Piece(s) 4 Day(s) Single-ended offset 635 65×70 -

11,885,960 VND

1 Piece(s) 52 Day(s) Single-ended offset 670 75×80 -

16,474,781 VND

1 Piece(s) 4 Day(s) Multi-function wrench 705 - 85x90

21,083,072 VND

1 Piece(s) 46 Day(s) Multi-function wrench 740 - 95x100

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 10×14 -

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 10×12 -

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 11×13 -

636,558 VND

1 Piece(s) 4 Day(s) Single-ended offset 235 12×14 -

678,864 VND

1 Piece(s) 4 Day(s) Single-ended offset 270 13×17 -

638,545 VND

1 Piece(s) 4 Day(s) Single-ended offset 270 14×17 -

715,983 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 17×19 -

763,175 VND

1 Piece(s) 4 Day(s) Single-ended offset 312 19×21 -

871,674 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 19×24 -

871,674 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 22×24 -

907,582 VND

1 Piece(s) 4 Day(s) Single-ended offset 355 24×27 -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications