(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

HAMMER WRENCH (SM Series)

HAMMER WRENCH (SM Series)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    609,881 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SM-HW30
SM-HW32
SM-HW36
SM-HW46
SM-HW47
SM-HW50
SM-HW55
SM-HW56
SM-HW57
SMHW22
SMHW27
SMHW34
SMHW38
SMHW40
SMHW41
SMHW42
SMHW48
SMHW60
SMHW65
SMHW70
SMHW75
SMHW80
SMHW85
SMHW90
SMHW95
SMHW100
SMHW105
SMHW110
SMHW115
SMHW120
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Overall Length
(mm)
Hardness
(HRC)
Thickness (H)
(㎜)
Standard
(㎜)
Hardness
(HRC)
Thickness(H)
(㎜)
Specifications
(㎜)

725,007 VND

1 Piece(s) 4 Day(s) Single-ended offset 190 42~50 9 30 - - -

744,110 VND

1 Piece(s) 4 Day(s) Single-ended offset 190 42~50 11 32 - - -

848,646 VND

1 Piece(s) 4 Day(s) Single-ended offset 205 42~50 11 36 - - -

1,085,555 VND

1 Piece(s) 4 Day(s) Single-ended offset 240 42~50 12 46 - - -

1,290,544 VND

1 Piece(s) 4 Day(s) Multi-function wrench 235 - - - 42-50 22 47

1,269,251 VND

1 Piece(s) 4 Day(s) Single-ended offset 253 42~50 12 50 - - -

1,474,960 VND

1 Piece(s) 4 Day(s) Single-ended offset 266 42~50 13 55 - - -

1,855,143 VND

1 Piece(s) 4 Day(s) Multi-function wrench 265 - - - 42-50 24 56

1,908,676 VND

1 Piece(s) 4 Day(s) Multi-function wrench 265 - - - 42-50 24 57

609,881 VND

1 Piece(s) 4 Day(s) Single-ended offset 165 42~50 11 22 - - -

672,659 VND

1 Piece(s) 4 Day(s) Single-ended offset 180 42~50 9 27 - - -

906,304 VND

1 Piece(s) 4 Day(s) Single-ended offset 205 42~50 10 34 - - -

989,505 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 11 38 - - -

1,031,569 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 11 40 - - -

927,424 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 10 41 - - -

940,933 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 11 42 - - -

1,289,806 VND

1 Piece(s) 4 Day(s) Single-ended offset 250 42~50 14 48 - - -

1,649,154 VND

1 Piece(s) 4 Day(s) Single-ended offset 280 42~50 14 60 - - -

1,936,709 VND

1 Piece(s) 4 Day(s) Single-ended offset 300 42~50 16 65 - - -

2,415,625 VND

1 Piece(s) 4 Day(s) Single-ended offset 330 42~50 18 70 - - -

2,651,541 VND

1 Piece(s) 4 Day(s) Single-ended offset 330 42~50 16 75 - - -

3,743,578 VND

1 Piece(s) 4 Day(s) Single-ended offset 360 42~50 21 80 - - -

4,048,015 VND

1 Piece(s) 4 Day(s) Single-ended offset 360 42~50 20 85 - - -

4,830,824 VND

1 Piece(s) 4 Day(s) Single-ended offset 390 42~50 22 90 - - -

5,140,843 VND

1 Piece(s) 4 Day(s) Single-ended offset 390 42~50 21 95 - - -

5,628,297 VND

1 Piece(s) 4 Day(s) Single-ended offset 420 42~50 25 100 - - -

5,692,211 VND

1 Piece(s) 6 Day(s) Single-ended offset 420 42~50 22 105 - - -

7,369,858 VND

1 Piece(s) 4 Day(s) Single-ended offset 450 42~50 25 110 - - -

8,040,986 VND

1 Piece(s) 4 Day(s) Single-ended offset 450 42~50 25 115 - - -

8,288,704 VND

1 Piece(s) 6 Day(s) Single-ended offset 480 42~50 26 120 - - -

Basic Specifications

  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Single Product/Set Classification
    Single Item

Product Description

[Features]
・Hammer Wrench fastening or loosening optimal bolts and nuts for precise work in narrow, complicated places as it has a thin, long blade
[Hardness]
・42 to 50 HRc

Part Number
SM-HW30
SM-HW32
SM-HW36
SM-HW46
SM-HW47
SM-HW50
SM-HW55
SM-HW56
SM-HW57
SMHW22
SMHW27
SMHW34
SMHW38
SMHW40
SMHW41
SMHW42
SMHW48
SMHW60
SMHW65
SMHW70
SMHW75
SMHW80
SMHW85
SMHW90
SMHW95
SMHW100
SMHW105
SMHW110
SMHW115
SMHW120
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Overall Length
(mm)
Hardness
(HRC)
Thickness (H)
(㎜)
Standard
(㎜)
Hardness
(HRC)
Thickness(H)
(㎜)
Specifications
(㎜)

725,007 VND

1 Piece(s) 4 Day(s) Single-ended offset 190 42~50 9 30 - - -

744,110 VND

1 Piece(s) 4 Day(s) Single-ended offset 190 42~50 11 32 - - -

848,646 VND

1 Piece(s) 4 Day(s) Single-ended offset 205 42~50 11 36 - - -

1,085,555 VND

1 Piece(s) 4 Day(s) Single-ended offset 240 42~50 12 46 - - -

1,290,544 VND

1 Piece(s) 4 Day(s) Multi-function wrench 235 - - - 42-50 22 47

1,269,251 VND

1 Piece(s) 4 Day(s) Single-ended offset 253 42~50 12 50 - - -

1,474,960 VND

1 Piece(s) 4 Day(s) Single-ended offset 266 42~50 13 55 - - -

1,855,143 VND

1 Piece(s) 4 Day(s) Multi-function wrench 265 - - - 42-50 24 56

1,908,676 VND

1 Piece(s) 4 Day(s) Multi-function wrench 265 - - - 42-50 24 57

609,881 VND

1 Piece(s) 4 Day(s) Single-ended offset 165 42~50 11 22 - - -

672,659 VND

1 Piece(s) 4 Day(s) Single-ended offset 180 42~50 9 27 - - -

906,304 VND

1 Piece(s) 4 Day(s) Single-ended offset 205 42~50 10 34 - - -

989,505 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 11 38 - - -

1,031,569 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 11 40 - - -

927,424 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 10 41 - - -

940,933 VND

1 Piece(s) 4 Day(s) Single-ended offset 230 42~50 11 42 - - -

1,289,806 VND

1 Piece(s) 4 Day(s) Single-ended offset 250 42~50 14 48 - - -

1,649,154 VND

1 Piece(s) 4 Day(s) Single-ended offset 280 42~50 14 60 - - -

1,936,709 VND

1 Piece(s) 4 Day(s) Single-ended offset 300 42~50 16 65 - - -

2,415,625 VND

1 Piece(s) 4 Day(s) Single-ended offset 330 42~50 18 70 - - -

2,651,541 VND

1 Piece(s) 4 Day(s) Single-ended offset 330 42~50 16 75 - - -

3,743,578 VND

1 Piece(s) 4 Day(s) Single-ended offset 360 42~50 21 80 - - -

4,048,015 VND

1 Piece(s) 4 Day(s) Single-ended offset 360 42~50 20 85 - - -

4,830,824 VND

1 Piece(s) 4 Day(s) Single-ended offset 390 42~50 22 90 - - -

5,140,843 VND

1 Piece(s) 4 Day(s) Single-ended offset 390 42~50 21 95 - - -

5,628,297 VND

1 Piece(s) 4 Day(s) Single-ended offset 420 42~50 25 100 - - -

5,692,211 VND

1 Piece(s) 6 Day(s) Single-ended offset 420 42~50 22 105 - - -

7,369,858 VND

1 Piece(s) 4 Day(s) Single-ended offset 450 42~50 25 110 - - -

8,040,986 VND

1 Piece(s) 4 Day(s) Single-ended offset 450 42~50 25 115 - - -

8,288,704 VND

1 Piece(s) 6 Day(s) Single-ended offset 480 42~50 26 120 - - -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications