(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Line Color Screwdriver (SMATO)

Line Color Screwdriver (SMATO)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    360,745 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL2.5-75-M
SL2.5-75-P
SL3-100-M
SL3-100-P
SL5-150-M
SL5-150-P
SL6-150-M
SL6-150-P
SL6-200-M
SL6-200-P
SL6-250-M
SL6-250-P
SL6-300-M
SL6-300-P
SL3150-1
SL3150-2
SL375-1
SL375-2
SL5100-1
SL5100-2
SL5200-1
SL5200-2
SL575-1
SL575-2
SL6100-1
SL6100-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip standards Standard
(Ø)
Blade length
(A(mm))
Specification (Thickness)
(mm)

360,745 VND

1 Piece(s) 4 Day(s) Flathead (-) 2.5 75 2.5

360,745 VND

1 Piece(s) 4 Day(s) Phillips (+) 2.5 75 2.5

362,580 VND

1 Piece(s) 4 Day(s) Flathead (-) 3 100 3

362,580 VND

1 Piece(s) 4 Day(s) Phillips (+) 3 100 3

371,228 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 150 5

371,228 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 150 5

376,897 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 150 6

376,897 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 150 6

379,645 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 200 6

379,645 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 200 6

385,315 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 250 6

385,315 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 250 6

388,295 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 300 6

388,295 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 300 6

536,906 VND

1 Piece(s) 4 Day(s) Flathead (-) 3 150 3

536,906 VND

1 Piece(s) 4 Day(s) Phillips (+) 3 150 3

533,585 VND

1 Piece(s) 4 Day(s) Flathead (-) 3 75 3

533,585 VND

1 Piece(s) 4 Day(s) Phillips (+) 3 75 3

542,575 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 100 5

542,575 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 100 5

546,760 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 200 5

546,760 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 200 5

541,086 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 75 5

541,086 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 75 5

546,760 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 100 6

546,760 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 100 6

Basic Specifications

Part Number
SL2.5-75-M
SL2.5-75-P
SL3-100-M
SL3-100-P
SL5-150-M
SL5-150-P
SL6-150-M
SL6-150-P
SL6-200-M
SL6-200-P
SL6-250-M
SL6-250-P
SL6-300-M
SL6-300-P
SL3150-1
SL3150-2
SL375-1
SL375-2
SL5100-1
SL5100-2
SL5200-1
SL5200-2
SL575-1
SL575-2
SL6100-1
SL6100-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip standards Standard
(Ø)
Blade length
(A(mm))
Specification (Thickness)
(mm)

360,745 VND

1 Piece(s) 4 Day(s) Flathead (-) 2.5 75 2.5

360,745 VND

1 Piece(s) 4 Day(s) Phillips (+) 2.5 75 2.5

362,580 VND

1 Piece(s) 4 Day(s) Flathead (-) 3 100 3

362,580 VND

1 Piece(s) 4 Day(s) Phillips (+) 3 100 3

371,228 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 150 5

371,228 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 150 5

376,897 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 150 6

376,897 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 150 6

379,645 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 200 6

379,645 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 200 6

385,315 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 250 6

385,315 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 250 6

388,295 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 300 6

388,295 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 300 6

536,906 VND

1 Piece(s) 4 Day(s) Flathead (-) 3 150 3

536,906 VND

1 Piece(s) 4 Day(s) Phillips (+) 3 150 3

533,585 VND

1 Piece(s) 4 Day(s) Flathead (-) 3 75 3

533,585 VND

1 Piece(s) 4 Day(s) Phillips (+) 3 75 3

542,575 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 100 5

542,575 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 100 5

546,760 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 200 5

546,760 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 200 5

541,086 VND

1 Piece(s) 4 Day(s) Flathead (-) 5 75 5

541,086 VND

1 Piece(s) 4 Day(s) Phillips (+) 5 75 5

546,760 VND

1 Piece(s) 4 Day(s) Flathead (-) 6 100 6

546,760 VND

1 Piece(s) 4 Day(s) Phillips (+) 6 100 6

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1