(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 3 times / 8 times |
---|---|---|---|
Light presence | With LED Light | Existence or non-existence of scale | NA |
Size(mm) | 56pcs LED | Brightness of light(Lux) | 1100 |
Input Power(V) | 100V~240V | Lens Material | Glass |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 3 times / 8 times |
---|---|---|---|
Light presence | With LED Light | Existence or non-existence of scale | NA |
Size(mm) | 56pcs LED | Brightness of light(Lux) | 1100 |
Input Power(V) | 100V~240V | Lens Material | Glass |
Loading...Tải…
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 3 times / 8 times |
---|---|---|---|
Light presence | With LED Light | Existence or non-existence of scale | NA |
Size(mm) | 56pcs LED | Brightness of light(Lux) | 1100 |
Input Power(V) | 100V~240V | Lens Material | Glass |
Loading...Tải…
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 3 times / 8 times |
---|---|---|---|
Light presence | With LED Light | Existence or non-existence of scale | NA |
Size(mm) | 56pcs LED | Brightness of light(Lux) | 1100 |
Input Power(V) | 100V~240V | Lens Material | Glass |
Loading...Tải…
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 3 times / 8 times |
---|---|---|---|
Light presence | With LED Light | Existence or non-existence of scale | NA |
Size(mm) | 56pcs LED | Brightness of light(Lux) | 1100 |
Input Power(V) | 100V~240V | Lens Material | Glass |
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 3 times / 8 times | Light presence | With LED Light |
---|---|---|---|---|---|
Existence or non-existence of scale | NA | Size(mm) | 56pcs LED | Brightness of light(Lux) | 1100 |
Input Power(V) | 100V~240V | Lens Material | Glass |
Please check the type/dimensions/specifications of the part BD-L38B in the LED Light Magnifying Glass (BD-L38B) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BD-L38B trong chuỗi LED Light Magnifying Glass (BD-L38B).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy