(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Magnet Attraction Force(N) | Approx. 1,274 (130 kgf) | Handle Y/N | Available | Product Type | Magnet base |
---|---|---|---|---|---|
Hole Size(mm) | Base Hole M10 X 1.25 / Holder adapter M10 X 1.25 | Column thickness | Main Pillar 20φ / Secondary Pillar 14φ | Base Specification(mm) | 55x120x50 |
Lower arm length(mm) | 390 | Top Female Length(mm) | 200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy