(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HI12X25 |
HI13X25 |
HI14X25 |
HI14X50 |
HI15X25 |
HI16X25 |
HI16X50 |
HI17X25 |
HI18X25 |
HI18X50 |
HI19X25 |
HI20X25 |
HI20X50 |
HI22X25 |
HI22X50 |
HI23X25 |
HI23X50 |
HI24X25 |
HI24X50 |
HI25X25 |
HI26X25 |
HI26X50 |
HI27X25 |
HI28X25 |
HI30X25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard (mm) | Full Length (mm) | Processing Depth (mm) | Type |
---|---|---|---|---|---|---|---|---|
3,696,689 VND | 1 Piece(s) | 4 Day(s) | 12 | 50 | 25 | Standard Type | ||
3,696,689 VND | 1 Piece(s) | 4 Day(s) | 13 | 50 | 25 | Standard Type | ||
3,696,689 VND | 1 Piece(s) | 4 Day(s) | 14 | 50 | 25 | Standard Type | ||
4,661,855 VND | 1 Piece(s) | 4 Day(s) | 14 | 87 | 50 | Long Type | ||
3,696,689 VND | 1 Piece(s) | 4 Day(s) | 15 | 50 | 25 | Standard Type | ||
3,696,689 VND | 1 Piece(s) | 4 Day(s) | 16 | 50 | 25 | Standard Type | ||
4,745,304 VND | 1 Piece(s) | 7 Day(s) | 16 | 87 | 50 | Long Type | ||
3,696,689 VND | 1 Piece(s) | 4 Day(s) | 17 | 50 | 25 | Standard Type | ||
3,903,218 VND | 1 Piece(s) | 4 Day(s) | 18 | 50 | 25 | Standard Type | ||
4,872,391 VND | 1 Piece(s) | 4 Day(s) | 18 | 87 | 50 | Long Type | ||
3,903,218 VND | 1 Piece(s) | 4 Day(s) | 19 | 50 | 25 | Standard Type | ||
3,903,218 VND | 1 Piece(s) | 4 Day(s) | 20 | 50 | 25 | Standard Type | ||
5,249,709 VND | 1 Piece(s) | 7 Day(s) | 20 | 87 | 50 | Long Type | ||
4,070,055 VND | 1 Piece(s) | 4 Day(s) | 22 | 50 | 25 | Standard Type | ||
5,460,242 VND | 1 Piece(s) | 4 Day(s) | 22 | 87 | 50 | Long Type | ||
4,193,189 VND | 1 Piece(s) | 4 Day(s) | 23 | 50 | 25 | Standard Type | ||
5,686,646 VND | 1 Piece(s) | 7 Day(s) | 23 | 87 | 50 | Long Type | ||
4,193,189 VND | 1 Piece(s) | 4 Day(s) | 24 | 50 | 25 | Standard Type | ||
5,885,211 VND | 1 Piece(s) | 4 Day(s) | 24 | 87 | 50 | Long Type | ||
4,360,026 VND | 1 Piece(s) | 4 Day(s) | 25 | 50 | 25 | Standard Type | ||
4,360,026 VND | 1 Piece(s) | 4 Day(s) | 26 | 50 | 25 | Standard Type | ||
6,083,836 VND | 1 Piece(s) | 4 Day(s) | 26 | 87 | 50 | Long Type | ||
4,443,417 VND | 1 Piece(s) | 7 Day(s) | 27 | 50 | 25 | Standard Type | ||
4,689,692 VND | 1 Piece(s) | 6 Day(s) | 28 | 50 | 25 | Standard Type | ||
4,852,515 VND | 1 Piece(s) | 4 Day(s) | 30 | 50 | 25 | Standard Type |
Loading...Tải…
Material | High Speed Steel Material | Usage | Attached to magnetic drill (drilling) | Feature 1 | Low-priced brooch cutter responding to thinness of a soft steel plate, NITTO patented one-touch ball fixed type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy