(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

SKS Hand Tap - Inch Screw (T210 Series) (Part Number)

SKS Hand Tap - Inch Screw (T210 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STC-HT-SKS-5/32-36UNCSET
T2105012-SET
T2105100-SET
T2105144
T2105300-SET
T2105400-SET
T2105500-SET
T2105512-SET
T2105590-SET
T2105700-SET
T2105712-SET
T2105804-SET
T2105812-SET
T2105904-SET
T2105912-SET
T2106004-SET
T2106008-SET
T2106100-SET
T2106104-SET
T2106108-SET
T2106164-SET
T2106172-SET
T2106204-SET
T2106212-SET
T2106404-SET
T2106408-SET
T2106508-SET
T2106604-SET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Overall Length (L)
(mm)

-

1 Piece(s) 4 Day(s) 5/32-36 UNC50

-

1 Piece(s) 18 Day(s) 8-32UNC52

-

1 Piece(s) 18 Day(s) 6-32UNC48

-

1 Piece(s) 18 Day(s) 10-32UNF60

559,825 VND

1 Piece(s) 4 Day(s) 1/8-40W46

-

1 Piece(s) 4 Day(s) 5/32-32W50

-

1 Piece(s) 4 Day(s) 3/16-24W60

-

1 Piece(s) 18 Day(s) 3/16-32SM60

-

1 Piece(s) 18 Day(s) 7/32-24W60

-

1 Piece(s) 4 Day(s) 1/4-20UNC62

617,674 VND

1 Piece(s) 18 Day(s) 1/4-28UNF62

-

1 Piece(s) 4 Day(s) 5/16-18UNC70

-

1 Piece(s) 18 Day(s) 5/16-24UNF70

791,211 VND

1 Piece(s) 4 Day(s) 3/8-16UNC75

-

1 Piece(s) 4 Day(s) 3/8-24UNF75

-

1 Piece(s) 4 Day(s) 7/16-14UNC80

877,694 VND

1 Piece(s) 4 Day(s) 7/16-20UNF80

1,031,761 VND

1 Piece(s) 4 Day(s) 1/2-12W85

-

1 Piece(s) 18 Day(s) 1/2-13UNC85

-

1 Piece(s) 4 Day(s) 1/2-20UNF85

-

1 Piece(s) 18 Day(s) 9/16-12UNC90

-

1 Piece(s) 18 Day(s) 9/16-18UNF90

-

1 Piece(s) 4 Day(s) 5/8-11UNC95

-

1 Piece(s) 18 Day(s) 5/8-18UNF95

-

1 Piece(s) 4 Day(s) 3/4-10UNC105

-

1 Piece(s) 18 Day(s) 3/4-16UNF95

-

1 Piece(s) 18 Day(s) 7/8-14UNF95

-

1 Piece(s) 18 Day(s) 1"-8UNC125

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Uni-fi Tool Material Type SKS Tap Type Hand Tap
Coating Y/N None Coating Type Non-homo