(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PT Screw Spiral Pipe Thread Taper Tap T2518 (Part Number)

PT Screw Spiral Pipe Thread Taper Tap T2518
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      478,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T2518702
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Reference diameter position (l1)
(mm)
Handle Part Diameter (d)
(mm)
Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)
Basic Maj.Dia. At Gauge Plane

3,500,661 VND

1 Piece(s) 6 Day(s) PT 3/41485252335.01720426.441

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Piping Taper Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) Tap Type Piping tab Hole type For Fixed Hole
Coating Y/N None Screw Rating JIS Ⅱ