(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T2518202 |
T2518402 |
T2518562 |
T2518702 |
T2518782 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Reference diameter position (l1) (mm) | Handle Part Diameter (d) (mm) | Screw Length (l) (mm) | Square width (K) (mm) | Square length (Kl) (mm) | Number of blades (F) | Basic Maj.Dia. At Gauge Plane |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
478,888 VND | 1 Piece(s) | 4 Day(s) | PT 1/8 | 28 | 55 | 13 | 8 | 19 | 6 | 9 | 3 | 9.728 | ||
1,050,086 VND | 1 Piece(s) | 6 Day(s) | PT 1/4 | 19 | 62 | 21 | 11.0 | 28.0 | 9 | 12 | 3 | 13.157 | ||
2,184,096 VND | 1 Piece(s) | 6 Day(s) | PT 1/2 | 14 | 80 | 25 | 18.0 | 35.0 | 14 | 17 | 4 | 20.955 | ||
3,500,661 VND | 1 Piece(s) | 6 Day(s) | PT 3/4 | 14 | 85 | 25 | 23 | 35.0 | 17 | 20 | 4 | 26.441 | ||
6,176,033 VND | 1 Piece(s) | 6 Day(s) | PT 1 | 11 | 95 | 32 | 26.0 | 45 | 21 | 24 | 4 | 33.249 |
Loading...Tải…
Screw Types | Piping Taper | Chamfer threads (Lcf) | 2.5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
work material | Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) | Tap Type | Piping tab | Hole type | For Fixed Hole |
Coating Y/N | None | Screw Rating | JIS Ⅱ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy