(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10814K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
280,425 VND | 1 Piece(s) | 4 Day(s) | M 4 | 0.7 | 52 | 13 | OH2 | 5 | 7 | 4 | 21 |
Loading...Tải…
Please check the type/dimensions/specifications of the part 10814K in the TIN Coated TIN-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10814K trong chuỗi TIN Coated TIN-POT.
Part Number |
---|
10811K |
10817K |
10820K |
10823K |
10826K |
10832K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234,072 VND | 1 Piece(s) | 4 Day(s) | M 3 | 0.5 | 46 | 14 | OH1 | 4 | 6 | 3.2 | 19 | ||
652,242 VND | 1 Piece(s) | 4 Day(s) | M 5 | 0.8 | 60 | 16 | OH2 | 5.5 | 7 | 4.5 | 24 | ||
194,769 VND | 1 Piece(s) | 4 Day(s) | M 6 | 1 | 62 | 19 | OH2 | 6 | 7 | 4.5 | 29 | ||
336,631 VND | 1 Piece(s) | 4 Day(s) | M 8 | 1.25 | 70 | 22 | OH2 | 5.2 | - | - | 37 | ||
468,143 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | 75 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
778,193 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | 82 | 29 | OH3 | 8.5 | 9 | 6.5 | 41 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy