(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T1837312 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Handle Part Diameter (d) (mm) | Screw Rating | Screw Length (l) (mm) | Square width (K) (mm) | Square length (Kl) (mm) | Number of blades (F) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
634,066 VND | 1 Piece(s) | 6 Day(s) | M6 | 1 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Tempered Steel (35-45 HRC)[◎] / Tool steel (SKD before heat treatment)[◎] / Cast Iron (FC)[◎] / Copper (Cu)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] | Available | Homo | 150 | 6 | YH2 | 19 | 4.5 | 7 | 3 |
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 2.5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For Fixed Hole |
Please check the type/dimensions/specifications of the part T1837312 in the Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T1837312 trong chuỗi Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series).
Part Number |
---|
T1817362 |
T1817422 |
T1817432 |
T1837362 |
T1837422 |
T1837502 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Handle Part Diameter (d) (mm) | Screw Rating | Screw Length (l) (mm) | Square width (K) (mm) | Square length (Kl) (mm) | Number of blades (F) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
815,268 VND | 1 Piece(s) | Same day | M8 | 1.25 | Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎] | Available | Homo | 100 | 6.2 | YH2 | 22 | 5 | 8 | 3 | ||
941,268 VND | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎] | Available | Homo | 100 | 7 | YH2 | 24 | 5.5 | 8 | 3 | ||
941,268 VND | 1 Piece(s) | 6 Day(s) | M10 | 1.25 | Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎] | Available | Homo | 100 | 7 | YH2 | 24 | 5.5 | 8 | 3 | ||
1,158,905 VND | 1 Piece(s) | 6 Day(s) | M8 | 1.25 | Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎] | Available | Homo | 150 | 6.2 | YH2 | 22 | 5 | 8 | 3 | ||
1,250,542 VND | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎] | Available | Homo | 150 | 7 | YH2 | 24 | 5.5 | 8 | 3 | ||
1,594,181 VND | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎] | Available | Homo | 150 | 8 | YH2 | 29 | 6.5 | 9 | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy