(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EX-AL-SFT for Aluminum (Part Number)

EX-AL-SFT for Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      399,073VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8320107K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

685,256 VND

1 Piece(s) 8 Day(s) M2.60.4544214OH1352.5-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5P Tool Material Type Vanadium heis
work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium alloy castings (MC) Tap Type Spiral Tap Hole type For Fixed Hole
Coating Y/N None Twist angle 51°

Please check the type/dimensions/specifications of the part 8320107K in the EX-AL-SFT for Aluminum series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 8320107K trong chuỗi EX-AL-SFT for Aluminum.

Products like this...

Part Number
8320104K
8320105K
8320111K
8320116K
8320132K
8320142K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

399,073 VND

1 Piece(s) Quote M2.30.442--OH1352.5-

732,294 VND

1 Piece(s) 4 Day(s) M2.50.4544214OH1352.5-

601,639 VND

1 Piece(s) 4 Day(s) M30.54624OH2463.219

589,608 VND

1 Piece(s) 4 Day(s) M40.75225.6OH257421

736,230 VND

1 Piece(s) 4 Day(s) M81.2570210OH26.28537

844,477 VND

1 Piece(s) 4 Day(s) M101.575212OH3785.541