(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Air Consumption Amount(m³/min) | 0.17 | Operating Air Pressure(Mpa) | 0.6 | Standard(Ø) | Collet 3 |
---|---|---|---|---|---|
Number of No-load rotations(min-1) | 56500 | Feature | It absorbs vibration effectively. It adopts a special material which is not cold. It is designed small and light weight | Weight(kg) | 0.25 |
Please check the type/dimensions/specifications of the part AL55 in the Air Mold Grinder (AL-55) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AL55 trong chuỗi Air Mold Grinder (AL-55).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy