(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tool diameter (D) (mm) | Furrow Length (ℓ) (mm) | Full Length (L) | Shank (d) | Remarks |
---|---|---|---|---|---|---|---|---|---|
836,518 VND | 1 Piece(s) | 7 Day(s) | 2 | 11 | 46 | 2 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.1 | 11 | 46 | 2.1 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.2 | 11 | 46 | 2.2 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.3 | 11 | 46 | 2.3 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.4 | 11 | 46 | 2.4 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 15 | 46 | 2.5 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.6 | 15 | 46 | 2.6 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.7 | 15 | 46 | 2.7 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.8 | 15 | 46 | 2.8 | Solid | ||
836,518 VND | 1 Piece(s) | 7 Day(s) | 2.9 | 15 | 46 | 2.9 | Solid | ||
1,277,342 VND | 1 Piece(s) | 4 Day(s) | 3 | 15 | 57 | 3 | Solid | ||
1,277,342 VND | 1 Piece(s) | 7 Day(s) | 3.1 | 15 | 57 | 3.1 | Solid | ||
1,277,342 VND | 1 Piece(s) | 7 Day(s) | 3.2 | 15 | 57 | 3.2 | Solid | ||
1,277,342 VND | 1 Piece(s) | 7 Day(s) | 3.3 | 15 | 57 | 3.3 | Solid | ||
1,277,342 VND | 1 Piece(s) | 7 Day(s) | 3.4 | 15 | 57 | 3.4 | Solid | ||
702,215 VND | 1 Piece(s) | 7 Day(s) | 3.5 | 15 | 57 | 3.5 | Solid | ||
702,215 VND | 1 Piece(s) | 7 Day(s) | 3.6 | 15 | 57 | 3.6 | Solid | ||
702,215 VND | 1 Piece(s) | 7 Day(s) | 3.7 | 15 | 57 | 3.7 | Solid | ||
702,215 VND | 1 Piece(s) | 7 Day(s) | 3.8 | 15 | 57 | 3.8 | Solid | ||
702,215 VND | 1 Piece(s) | 7 Day(s) | 3.9 | 15 | 57 | 3.9 | Solid | ||
1,650,191 VND | 1 Piece(s) | 4 Day(s) | 4 | 19 | 75 | 4 | Solid | ||
982,333 VND | 1 Piece(s) | 7 Day(s) | 4.5 | 21 | 80 | 4.5 | Solid | ||
2,007,575 VND | 1 Piece(s) | 7 Day(s) | 5 | 23 | 86 | 5 | Solid | ||
2,073,436 VND | 1 Piece(s) | 7 Day(s) | 5.5 | 26 | 86 | 5.5 | Solid | ||
2,102,648 VND | 1 Piece(s) | 4 Day(s) | 6 | 26 | 93 | 6 | Solid | ||
1,266,289 VND | 1 Piece(s) | 7 Day(s) | 6.5 | 26 | 93 | 6 | Solid | ||
1,385,244 VND | 1 Piece(s) | 7 Day(s) | 7 | 31 | 107 | 7 | Solid | ||
2,311,122 VND | 1 Piece(s) | 7 Day(s) | 7.5 | 31 | 107 | 7 | Solid | ||
2,414,214 VND | 1 Piece(s) | 4 Day(s) | 8 | 33 | 117 | 8 | Top Solid | ||
2,445,716 VND | 1 Piece(s) | 7 Day(s) | 8.5 | 33 | 117 | 8 | Top Solid | ||
2,656,480 VND | 1 Piece(s) | 7 Day(s) | 9 | 36 | 125 | 9 | Top Solid | ||
2,709,744 VND | 1 Piece(s) | 7 Day(s) | 9.5 | 36 | 125 | 9 | Top Solid | ||
1,922,457 VND | 1 Piece(s) | 4 Day(s) | 10 | 38 | 133 | 10 | Top Solid | ||
3,203,437 VND | 1 Piece(s) | 7 Day(s) | 10.5 | 38 | 133 | 10 | Top Solid | ||
3,462,888 VND | 1 Piece(s) | 7 Day(s) | 11 | 41 | 142 | 11 | Top Solid | ||
3,494,959 VND | 1 Piece(s) | 7 Day(s) | 11.5 | 41 | 142 | 11 | Top Solid | ||
3,985,216 VND | 1 Piece(s) | 4 Day(s) | 12 | 44 | 151 | 12 | Top Solid | ||
2,728,278 VND | 1 Piece(s) | 7 Day(s) | 12.5 | 44 | 151 | 12 | Top Solid | ||
2,881,767 VND | 1 Piece(s) | 7 Day(s) | 13 | 44 | 151 | 13 | Top Solid | ||
2,935,489 VND | 1 Piece(s) | 7 Day(s) | 13.5 | 4 | 151 | 13 | Top Solid | ||
3,088,978 VND | 1 Piece(s) | 7 Day(s) | 14 | 4 | 160 | 14 | Top Solid | ||
3,169,560 VND | 1 Piece(s) | 7 Day(s) | 14.5 | 47 | 160 | 14 | Top Solid | ||
3,583,982 VND | 1 Piece(s) | 7 Day(s) | 15 | 50 | 162 | 15 | Top Solid | ||
3,626,192 VND | 1 Piece(s) | 7 Day(s) | 15.5 | 50 | 162 | 15 | Top Solid | ||
6,018,416 VND | 1 Piece(s) | 7 Day(s) | 16 | 52 | 170 | 16 | Top Solid | ||
4,121,196 VND | 1 Piece(s) | 7 Day(s) | 16.5 | 52 | 170 | 16 | Top Solid | ||
4,236,313 VND | 1 Piece(s) | 7 Day(s) | 17 | 54 | 175 | 17 | Top Solid | ||
4,301,546 VND | 1 Piece(s) | 7 Day(s) | 17.5 | 54 | 175 | 17 | Top Solid | ||
6,758,384 VND | 1 Piece(s) | 7 Day(s) | 18 | 56 | 182 | 18 | Top Solid | ||
4,612,362 VND | 1 Piece(s) | 7 Day(s) | 18.5 | 56 | 182 | 18 | Top Solid | ||
5,422,020 VND | 1 Piece(s) | 7 Day(s) | 19 | 58 | 189 | 19 | Top Solid | ||
5,717,488 VND | 1 Piece(s) | 7 Day(s) | 19.5 | 58 | 189 | 20 | Top Solid | ||
8,920,448 VND | 1 Piece(s) | 7 Day(s) | 20 | 60 | 195 | 20 | Top Solid |
Loading...Tải…
Shank Type | Straight shank | Coating Y/N | None | Base Blade Y/N | None |
---|---|---|---|---|---|
Tool grade | Carbide Tool | Tolerance D | m5 | Tolerance d | h8 |
Tolerance (Tolerance) ℓ | ±1 | Tolerance (Tolerance) L | ±1 | Twist angle(°) | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy