(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tool diameter (D) (mm) | Furrow Length (ℓ) (mm) | Full Length (L) | Shank (d) |
---|---|---|---|---|---|---|---|---|
1,237,368 VND | 1 Piece(s) | 7 Day(s) | 2 | 20 | 57 | 2 | ||
1,237,368 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 20 | 57 | 2.5 | ||
1,105,071 VND | 1 Piece(s) | 7 Day(s) | 3 | 20 | 75 | 3 | ||
1,105,071 VND | 1 Piece(s) | 7 Day(s) | 3.5 | 20 | 75 | 3.5 | ||
533,376 VND | 1 Piece(s) | 7 Day(s) | 4 | 24 | 75 | 4 | ||
1,174,368 VND | 1 Piece(s) | 7 Day(s) | 4.5 | 25 | 80 | 4.5 | ||
564,074 VND | 1 Piece(s) | 7 Day(s) | 5 | 26 | 86 | 5 | ||
1,222,476 VND | 1 Piece(s) | 4 Day(s) | 5.5 | 27 | 93 | 5.5 | ||
656,168 VND | 1 Piece(s) | 7 Day(s) | 6.5 | 28 | 101 | 6.5 | ||
1,387,423 VND | 1 Piece(s) | 7 Day(s) | 7 | 31 | 109 | 7 | ||
1,425,798 VND | 1 Piece(s) | 7 Day(s) | 7.5 | 31 | 109 | 7 | ||
1,467,606 VND | 1 Piece(s) | 7 Day(s) | 8 | 33 | 117 | 8 | ||
1,482,499 VND | 1 Piece(s) | 7 Day(s) | 8.5 | 33 | 117 | 8 | ||
1,685,247 VND | 1 Piece(s) | 7 Day(s) | 9 | 36 | 125 | 9 | ||
1,728,774 VND | 1 Piece(s) | 7 Day(s) | 9.5 | 36 | 133 | 9 | ||
1,812,965 VND | 1 Piece(s) | 7 Day(s) | 10 | 38 | 133 | 10 | ||
1,866,229 VND | 1 Piece(s) | 7 Day(s) | 10.5 | 38 | 133 | 10 | ||
1,916,057 VND | 1 Piece(s) | 7 Day(s) | 11 | 38 | 133 | 10 | ||
1,960,731 VND | 1 Piece(s) | 7 Day(s) | 11.5 | 44 | 151 | 12 | ||
2,139,420 VND | 1 Piece(s) | 7 Day(s) | 12 | 44 | 151 | 12 | ||
2,189,825 VND | 1 Piece(s) | 7 Day(s) | 12.5 | 44 | 151 | 12 | ||
2,350,187 VND | 1 Piece(s) | 7 Day(s) | 13 | 44 | 151 | 12 | ||
2,420,062 VND | 1 Piece(s) | 7 Day(s) | 13.5 | 47 | 160 | 14 | ||
2,531,173 VND | 1 Piece(s) | 7 Day(s) | 14 | 47 | 160 | 14 | ||
2,697,262 VND | 1 Piece(s) | 7 Day(s) | 15 | 50 | 162 | 14 | ||
1,853,387 VND | 1 Piece(s) | 7 Day(s) | 16 | 52 | 170 | 16 | ||
1,949,318 VND | 1 Piece(s) | 7 Day(s) | 17 | 54 | 175 | 16 | ||
3,362,205 VND | 1 Piece(s) | 7 Day(s) | 18 | 56 | 182 | 18 | ||
3,552,925 VND | 1 Piece(s) | 7 Day(s) | 19 | 58 | 189 | 18 | ||
2,440,485 VND | 1 Piece(s) | 7 Day(s) | 20 | 60 | 195 | 20 | ||
2,689,905 VND | 1 Piece(s) | 7 Day(s) | 21 | 60 | 205 | 20 | ||
5,636,403 VND | 1 Piece(s) | 7 Day(s) | 22 | 60 | 205 | 20 |
Loading...Tải…
Shank Type | Straight shank | Tool grade | Cobalt High Speed | Tolerance D | m5 |
---|---|---|---|---|---|
Tolerance d | h8 | Tolerance (Tolerance) ℓ | ±1 | Tolerance (Tolerance) L | ±1 |
Twist angle(°) | 60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy