(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | External Diameter (D) (ø) | Full Length (L) | Number of Blades (F) | Shank (d) (ø) | Thickness (b) | Neck | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|
2,324,528 VND | 1 Piece(s) | 7 Day(s) | 10 | 46 | 6 | 10 | 1T | 5 | Solid | ||
2,324,528 VND | 1 Piece(s) | 7 Day(s) | 10 | 46 | 6 | 10 | 2T | 5 | Solid | ||
2,324,528 VND | 1 Piece(s) | 4 Day(s) | 10 | 46 | 6 | 10 | 3T | 5 | Solid | ||
2,324,528 VND | 1 Piece(s) | 4 Day(s) | 10 | 46 | 6 | 10 | 4T | 5 | Solid | ||
2,324,512 VND | 1 Piece(s) | 4 Day(s) | 10 | 46 | 6 | 10 | 5T | 5 | Solid | ||
2,324,512 VND | 1 Piece(s) | 4 Day(s) | 10 | 46 | 6 | 10 | 6T | 5 | Solid | ||
2,324,528 VND | 1 Piece(s) | 4 Day(s) | 10 | 46 | 6 | 10 | 8T | 5 | Solid | ||
2,324,528 VND | 1 Piece(s) | 7 Day(s) | 10 | 46 | 6 | 10 | 10T | 5 | Solid | ||
2,324,512 VND | 1 Piece(s) | 7 Day(s) | 10 | 46 | 6 | 10 | 12T | 5 | Solid | ||
2,717,996 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 1T | 8 | Solid | ||
2,717,996 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 2T | 8 | Solid | ||
2,717,976 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 3T | 8 | Solid | ||
2,717,976 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 4T | 8 | Solid | ||
2,717,996 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 5T | 8 | Solid | ||
2,717,996 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 6T | 8 | Solid | ||
2,717,976 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 8T | 8 | Solid | ||
2,717,976 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 10T | 8 | Solid | ||
2,717,976 VND | 1 Piece(s) | 7 Day(s) | 12 | 54 | 6 | 12 | 12T | 8 | Solid | ||
2,218,574 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 1T | 8 | Tips Blazed | ||
2,137,819 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 2T | 8 | Tips Blazed | ||
2,056,491 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 3T | 8 | Tips Blazed | ||
2,056,491 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 4T | 8 | Tips Blazed | ||
2,056,491 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 5T | 8 | Tips Blazed | ||
2,056,473 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 6T | 8 | Tips Blazed | ||
2,056,491 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 8T | 8 | Tips Blazed | ||
2,056,491 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 10T | 8 | Tips Blazed | ||
2,056,473 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 6 | 12 | 12T | 8 | Tips Blazed | ||
2,229,458 VND | 1 Piece(s) | 7 Day(s) | 16 | 65 | 6 | 12 | 1T | 8 | Tips Blazed | ||
2,148,130 VND | 1 Piece(s) | 7 Day(s) | 16 | 65 | 6 | 12 | 2T | 8 | Tips Blazed | ||
2,066,803 VND | 1 Piece(s) | 4 Day(s) | 16 | 65 | 6 | 12 | 3T | 8 | Tips Blazed | ||
2,066,803 VND | 1 Piece(s) | 7 Day(s) | 16 | 65 | 6 | 12 | 4T | 8 | Tips Blazed | ||
2,066,803 VND | 1 Piece(s) | 4 Day(s) | 16 | 65 | 6 | 12 | 5T | 8 | Tips Blazed | ||
2,066,803 VND | 1 Piece(s) | 4 Day(s) | 16 | 65 | 6 | 12 | 6T | 8 | Tips Blazed | ||
2,066,782 VND | 1 Piece(s) | 4 Day(s) | 16 | 65 | 6 | 12 | 8T | 8 | Tips Blazed | ||
2,066,803 VND | 1 Piece(s) | 4 Day(s) | 16 | 65 | 6 | 12 | 10T | 8 | Tips Blazed | ||
2,066,782 VND | 1 Piece(s) | 7 Day(s) | 16 | 65 | 6 | 12 | 12T | 8 | Tips Blazed | ||
2,616,049 VND | 1 Piece(s) | 7 Day(s) | 18 | 70 | 6 | 16 | 1T | 10 | Tips Blazed | ||
2,518,111 VND | 1 Piece(s) | 7 Day(s) | 18 | 70 | 6 | 16 | 2T | 10 | Tips Blazed | ||
2,419,604 VND | 1 Piece(s) | 4 Day(s) | 18 | 70 | 6 | 16 | 3T | 10 | Tips Blazed | ||
2,419,604 VND | 1 Piece(s) | 4 Day(s) | 18 | 70 | 6 | 16 | 4T | 10 | Tips Blazed | ||
2,419,604 VND | 1 Piece(s) | 4 Day(s) | 18 | 70 | 6 | 16 | 5T | 10 | Tips Blazed | ||
2,419,604 VND | 1 Piece(s) | 4 Day(s) | 18 | 70 | 6 | 16 | 6T | 10 | Tips Blazed | ||
2,419,604 VND | 1 Piece(s) | 4 Day(s) | 18 | 70 | 6 | 16 | 8T | 10 | Tips Blazed | ||
2,419,584 VND | 1 Piece(s) | 4 Day(s) | 18 | 70 | 6 | 16 | 10T | 10 | Tips Blazed | ||
2,419,584 VND | 1 Piece(s) | 7 Day(s) | 18 | 70 | 6 | 16 | 12T | 10 | Tips Blazed | ||
2,695,088 VND | 1 Piece(s) | 7 Day(s) | 20 | 70 | 6 | 16 | 1T | 12 | Tips Blazed | ||
2,593,141 VND | 1 Piece(s) | 7 Day(s) | 20 | 70 | 6 | 16 | 2T | 12 | Tips Blazed | ||
2,491,768 VND | 1 Piece(s) | 4 Day(s) | 20 | 70 | 6 | 16 | 3T | 12 | Tips Blazed | ||
2,491,768 VND | 1 Piece(s) | 4 Day(s) | 20 | 70 | 6 | 16 | 4T | 12 | Tips Blazed | ||
2,491,768 VND | 1 Piece(s) | 4 Day(s) | 20 | 70 | 6 | 16 | 5T | 12 | Tips Blazed | ||
2,491,768 VND | 1 Piece(s) | 4 Day(s) | 20 | 70 | 6 | 16 | 6T | 12 | Tips Blazed | ||
2,491,768 VND | 1 Piece(s) | 4 Day(s) | 20 | 70 | 6 | 16 | 10T | 12 | Tips Blazed | ||
2,491,768 VND | 1 Piece(s) | 7 Day(s) | 20 | 70 | 6 | 16 | 12T | 12 | Tips Blazed | ||
3,304,475 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 1T | 12 | Tips Blazed | ||
3,219,134 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 2T | 12 | Tips Blazed | ||
3,088,537 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 3T | 12 | Tips Blazed | ||
3,088,537 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 4T | 12 | Tips Blazed | ||
3,088,553 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 5T | 12 | Tips Blazed | ||
3,088,537 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 6T | 12 | Tips Blazed | ||
3,088,553 VND | 1 Piece(s) | 7 Day(s) | 22 | 72 | 6 | 16 | 8T | 12 | Tips Blazed |
Loading...Tải…
Tolerance d (Tolerance) | h8 | Tolerance L (Tolerance) | ±1 | Tolerance b (Tolerance) | e8 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy