(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tool Diameter (D) (mm) | Coating Y/N | Coating Type | Shank diameter (d) | Full Length (L) | Designation | Pilot diameter (d1) |
---|---|---|---|---|---|---|---|---|---|---|---|
485,635 VND | 1 Piece(s) | 4 Day(s) | 6.5 | None | Non-court | 6 | 65 | M3 | 3.2 | ||
577,843 VND | 1 Piece(s) | 4 Day(s) | 6.5 | Available | TiN | 6 | 65 | M3 | 3.2 | ||
348,927 VND | 1 Piece(s) | 4 Day(s) | 8 | None | Non-court | 8 | 75 | M4 | 4.3 | ||
624,806 VND | 1 Piece(s) | 4 Day(s) | 8 | Available | TiN | 8 | 75 | M4 | 4.3 | ||
613,351 VND | 1 Piece(s) | 4 Day(s) | 9.5 | None | Non-court | 8 | 85 | M5 | 5.3 | ||
761,119 VND | 1 Piece(s) | 4 Day(s) | 9.5 | Available | TiN | 8 | 85 | M5 | 5.3 | ||
648,292 VND | 1 Piece(s) | 4 Day(s) | 11 | None | Non-court | 10 | 90 | M6 | 6.4 | ||
810,374 VND | 1 Piece(s) | 4 Day(s) | 11 | Available | TiN | 10 | 90 | M6 | 6.4 | ||
683,228 VND | 1 Piece(s) | 7 Day(s) | 12.5 | None | Non-court | 10 | 90 | M7 | 7.4 | ||
855,050 VND | 1 Piece(s) | 4 Day(s) | 12.5 | Available | TiN | 10 | 90 | M7 | 7.4 | ||
781,165 VND | 1 Piece(s) | 4 Day(s) | 14 | None | Non-court | 12 | 100 | M8 | 8.4 | ||
1,015,413 VND | 1 Piece(s) | 4 Day(s) | 14 | Available | TiN | 12 | 100 | M8 | 8.4 | ||
893,990 VND | 1 Piece(s) | 7 Day(s) | 16 | None | Non-court | 12 | 100 | M9 | 9.4 | ||
1,163,749 VND | 1 Piece(s) | 4 Day(s) | 16 | Available | TiN | 12 | 100 | M9 | 9.4 | ||
993,076 VND | 1 Piece(s) | 4 Day(s) | 17.5 | None | Non-court | 12 | 110 | M10 | 10.5 | ||
1,324,686 VND | 1 Piece(s) | 7 Day(s) | 17.5 | Available | TiN | 12 | 110 | M10 | 10.5 | ||
1,109,913 VND | 1 Piece(s) | 7 Day(s) | 18 | None | Non-court | 12 | 110 | M11 | 11.5 | ||
1,441,523 VND | 1 Piece(s) | 7 Day(s) | 18 | Available | TiN | 12 | 110 | M11 | 11.5 | ||
1,205,559 VND | 1 Piece(s) | 4 Day(s) | 20 | None | Non-court | 12 | 120 | M12 | 13 | ||
1,573,825 VND | 1 Piece(s) | 7 Day(s) | 20 | Available | TiN | 12 | 120 | M12 | 13 | ||
1,344,733 VND | 1 Piece(s) | 7 Day(s) | 22 | None | Non-court | 12 | 130 | M13 | 14 | ||
2,003,945 VND | 1 Piece(s) | 7 Day(s) | 24 | None | Non-court | 16 | 140 | M14 | 15 | ||
2,186,074 VND | 1 Piece(s) | 7 Day(s) | 25.5 | None | Non-court | 16 | 140 | M15 | 16 | ||
2,437,503 VND | 1 Piece(s) | 7 Day(s) | 27 | None | Non-court | 16 | 140 | M16 | 17 | ||
2,879,655 VND | 1 Piece(s) | 7 Day(s) | 28 | None | Non-court | 16 | 140 | M17 | 18 | ||
2,924,898 VND | 1 Piece(s) | 7 Day(s) | 29 | None | Non-court | 16 | 140 | M18 | 19 | ||
3,936,343 VND | 1 Piece(s) | 7 Day(s) | 30 | None | Non-court | 20 | 140 | M19 | 20 | ||
4,049,173 VND | 1 Piece(s) | 7 Day(s) | 31 | None | Non-court | 20 | 150 | M20 | 21 |
Loading...Tải…
Tool Material Type | High Speed Steel | Allowable Tolerance D | k12 | Allowable Tolerance d | h8 |
---|---|---|---|---|---|
Allowable Tolerance L | ±1 | Number of blades | 4 | Step Angle(˚) | 180 |
Allowable Tolerance d1 | e8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy