(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Product Model | Nameplate | Classification | Vertical | Bore/Inlay(mm) | 113×145 |
---|---|---|---|---|---|
Material | PVC, Polyester |
Please check the type/dimensions/specifications of the part M0046 in the Tourism Name Tag series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M0046 trong chuỗi Tourism Name Tag.
Part Number |
---|
M0047 |
M1146 |
M1147 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Line Color |
---|---|---|---|---|---|---|
657,272 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Black | ||
353,364 VND | 1 Piece(s) | 5 Day(s) | Blue | |||
353,364 VND | 1 Piece(s) | 5 Day(s) | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy