(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Classification | Specification (Width / depth) (mm) | Material | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
1,609,493 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | - | 90×55 | PS | 1.8 | ||
876,908 VND | 1 Piece(s) | 6 Day(s) | - | 90×55 | PS | 1.8 | |||
357,989 VND | 1 Piece(s) | 6 Day(s) | - | 100×80 | PS | 1.5 | |||
1,953,716 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | - | 100×70 | PS | 1.8 | ||
40,292 VND | 1 Piece(s) | Available | 6 Day(s) | - | 100×100 | Acrylic | 1.8 | ||
381,341 VND | 1 Piece(s) | 6 Day(s) | - | 100×150 | PS | 1.5 | |||
361,405 VND | 1 Piece(s) | 6 Day(s) | - | 120×70 | PS | 1.8 | |||
364,822 VND | 1 Piece(s) | 6 Day(s) | - | 120×80 | PS | 1.5 | |||
905,545 VND | 1 Piece(s) | 6 Day(s) | - | 120×100 | Acrylic | 1.5 | |||
939,909 VND | 1 Piece(s) | 6 Day(s) | - | 120×170 | Acrylic | 1.8 | |||
914,134 VND | 1 Piece(s) | 6 Day(s) | - | 140×100 | Acrylic | 1.8 | |||
374,513 VND | 1 Piece(s) | 6 Day(s) | - | 150×70 | PS | 1.8 | |||
902,681 VND | 1 Piece(s) | 6 Day(s) | - | 150×80 | PS | 1.8 | |||
433,847 VND | 1 Piece(s) | 6 Day(s) | Vertical | 150×200 | PS | 1.8 | |||
378,847 VND | 1 Piece(s) | 6 Day(s) | - | 170×70 | PS | 1.8 | |||
382,628 VND | 1 Piece(s) | 6 Day(s) | - | 170×80 | PS | 1.8 | |||
934,182 VND | 1 Piece(s) | 6 Day(s) | - | 170×100 | PS | 1.8 | |||
388,723 VND | 1 Piece(s) | 6 Day(s) | - | 200×70 | PS | 1.8 | |||
393,054 VND | 1 Piece(s) | 6 Day(s) | - | 200×80 | PS | 1.8 | |||
54,488 VND | 1 Piece(s) | Available | 6 Day(s) | - | 200×100 | PS | 1.8 | ||
467,644 VND | 1 Piece(s) | 6 Day(s) | - | 200×150 | PS | 1.5 | |||
618,534 VND | 1 Piece(s) | 6 Day(s) | - | 210×300 | PS | 1.8 | |||
925,592 VND | 1 Piece(s) | 6 Day(s) | - | 250×70 | Acrylic | 1.8 | |||
928,451 VND | 1 Piece(s) | 6 Day(s) | - | 250×80 | PS | 1.8 | |||
934,182 VND | 1 Piece(s) | 6 Day(s) | - | 250×100 | PS | 1.8 | |||
977,135 VND | 1 Piece(s) | 6 Day(s) | - | 300×100 | Acrylic | 1.8 | |||
619,454 VND | 1 Piece(s) | 6 Day(s) | - | 300×210 | PS | 1.5 | |||
472,025 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 50×30 | PS | 1.8 | ||
479,960 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 60×30 | PS | 1.8 | ||
489,543 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | - | 60×35 | PS | 1.8 | ||
496,556 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 60×40 | PS | 1.8 | ||
490,827 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 70×30 | PS | 1.8 | ||
508,563 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 70×40 | PS | 1.8 | ||
539,034 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 70×50 | PS | 1.8 | ||
505,406 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 75×35 | PS | 1.8 | ||
526,370 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 75×40 | PS | 1.8 | ||
554,822 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) | - | 75×50 | PS | 1.8 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy