(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Acryl Sign (HOW TO USE FIRE EXTINGUISHER)

Acryl Sign (HOW TO USE FIRE EXTINGUISHER)

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 1812

  • Product Type
    Signboard
  • Material (Main Body)
    Acrylic
  • Width X Depth X Thickness(mm)
    200×100×2
  • Display Contents
    How to use fire hydrant
    1. Open the fire hydrant and hold the nozzle and pull out the loaded hose from the window.
    2. Open the hydrant valve by turning it to the left.
    3. Hold the nozzle (nozzle) with both hands and spread the hose until it reaches the fire to extinguish the fire
    4. Turn off the fire hydrant valve after the fire is suppressed
Part Number
1812
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

444,893 VND

1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Signboard
  • Material (Main Body)
    Acrylic
  • Width X Depth X Thickness(mm)
    200×100×2
  • Display Contents
    How to use fire hydrant
    1. Open the fire hydrant and hold the nozzle and pull out the loaded hose from the window.
    2. Open the hydrant valve by turning it to the left.
    3. Hold the nozzle (nozzle) with both hands and spread the hose until it reaches the fire to extinguish the fire
    4. Turn off the fire hydrant valve after the fire is suppressed

Specifications of 1812

  • Product Type
    Signboard
  • Material (Main Body)
    Acrylic
  • Width X Depth X Thickness(mm)
    200×100×2
  • Display Contents
    How to use fire hydrant
    1. Open the fire hydrant and hold the nozzle and pull out the loaded hose from the window.
    2. Open the hydrant valve by turning it to the left.
    3. Hold the nozzle (nozzle) with both hands and spread the hose until it reaches the fire to extinguish the fire
    4. Turn off the fire hydrant valve after the fire is suppressed
Part Number
1812
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

444,893 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1