(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shape | Cylinder type | Product Type | Shank diameter 3 mm | Blade tip shape | Cross Cut |
---|---|---|---|---|---|
Full Length(mm) | 45 |
Please check the type/dimensions/specifications of the part SMT10A in the Eyed Wheel (DIAMOND MOUNTED POINT) SMT-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMT10A trong chuỗi Eyed Wheel (DIAMOND MOUNTED POINT) SMT-A.
Part Number |
---|
SMT-50A |
SMT15A |
SMT20A |
SMT25A |
SMT30A |
SMT35A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade Length (mm) | D (mm) | Granularity (#) | T (mm) |
---|---|---|---|---|---|---|---|---|
261,547 VND | 1 Piece(s) | 4 Day(s) | 10 | 5 | 100 | 10 | ||
677,241 VND | 1 Piece(s) | 20 Day(s) | 8 | 1.5 | 150 | 8 | ||
677,241 VND | 1 Piece(s) | 4 Day(s) | 8 | 2 | 120 | 8 | ||
677,609 VND | 1 Piece(s) | 4 Day(s) | 8 | 2.5 | 120 | 8 | ||
383,109 VND | 1 Piece(s) | 4 Day(s) | 10 | 3 | 120 | 10 | ||
497,381 VND | 1 Piece(s) | 4 Day(s) | 10 | 3.5 | 120 | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy