(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8485-01 |
1-8485-02 |
1-8485-03 |
1-8485-04 |
1-8485-05 |
1-8485-06 |
1-8485-07 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Width (mm) |
Caster Diameter (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
16,377,446 VND 13,101,957 VND |
1 Piece(s) | 15 Day(s) | 652 | 638 | φ100 | Dolly (for depth 610mm) D2424 | D2424 | 1 unit | ||
17,067,023 VND 13,653,618 VND |
1 Piece(s) | 15 Day(s) | 652 | 791 | φ100 | Dolly (for depth 610mm) D2430 | D2430 | 1 unit | ||
17,928,993 VND 14,343,194 VND |
1 Piece(s) | 15 Day(s) | 652 | 943 | φ100 | Dolly (for depth 610mm) D2436 | D2436 | 1 unit | ||
18,963,358 VND 15,170,686 VND |
1 Piece(s) | 15 Day(s) | 652 | 1095 | φ100 | Dolly (for depth 610mm) D2442 | D2442 | 1 unit | ||
21,721,665 VND 17,377,332 VND |
1 Piece(s) | 15 Day(s) | 662 | 1255 | φ125 | Dolly (for depth 610mm) D2448 | D2448 | 1 unit | ||
22,583,636 VND 18,066,909 VND |
1 Piece(s) | 15 Day(s) | 662 | 1560 | φ125 | Dolly (for depth 610mm) D2460 | D2460 | 1 unit | ||
23,618,001 VND 18,894,401 VND |
1 Piece(s) | 15 Day(s) | 662 | 1865 | φ125 | Dolly (for depth 610mm) D2472 | D2472 | 1 unit |
Used for a dolly depth of 610 mm.
Part Number |
---|
1-8485-01 |
1-8485-02 |
1-8485-03 |
1-8485-04 |
1-8485-05 |
1-8485-06 |
1-8485-07 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Width (mm) |
Caster Diameter (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
16,377,446 VND 13,101,957 VND |
1 Piece(s) | 15 Day(s) | 652 | 638 | φ100 | Dolly (for depth 610mm) D2424 | D2424 | 1 unit | ||
17,067,023 VND 13,653,618 VND |
1 Piece(s) | 15 Day(s) | 652 | 791 | φ100 | Dolly (for depth 610mm) D2430 | D2430 | 1 unit | ||
17,928,993 VND 14,343,194 VND |
1 Piece(s) | 15 Day(s) | 652 | 943 | φ100 | Dolly (for depth 610mm) D2436 | D2436 | 1 unit | ||
18,963,358 VND 15,170,686 VND |
1 Piece(s) | 15 Day(s) | 652 | 1095 | φ100 | Dolly (for depth 610mm) D2442 | D2442 | 1 unit | ||
21,721,665 VND 17,377,332 VND |
1 Piece(s) | 15 Day(s) | 662 | 1255 | φ125 | Dolly (for depth 610mm) D2448 | D2448 | 1 unit | ||
22,583,636 VND 18,066,909 VND |
1 Piece(s) | 15 Day(s) | 662 | 1560 | φ125 | Dolly (for depth 610mm) D2460 | D2460 | 1 unit | ||
23,618,001 VND 18,894,401 VND |
1 Piece(s) | 15 Day(s) | 662 | 1865 | φ125 | Dolly (for depth 610mm) D2472 | D2472 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
Part Number | Product Name | Model Number |
---|---|---|
1-8485-01 | Dolly (For Depth 610 mm) D2424 | D2424 |
1-8485-02 | Dolly (For Depth 610 mm) D2430 | D2430 |
1-8485-03 | Dolly (For Depth 610 mm) D2436 | D2436 |
1-8485-04 | Dolly (For Depth 610 mm) D2442 | D2442 |
1-8485-05 | Dolly (For Depth 610 mm) D2448 | D2448 |
1-8485-06 | Dolly (For Depth 610 mm) D2460 | D2460 |
1-8485-07 | Dolly (For Depth 610 mm) D2472 | D2472 |
Common specifications
Part number: 1-8485-01
Part number: 1-8485-02
Part number: 1-8485-03
Part number: 1-8485-04
Part number: 1-8485-05
Part number: 1-8485-06
Part number: 1-8485-07
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy