(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Common Test Tube EMK-15 to 18 with Stop Valve with Gradations

Common Test Tube EMK-15 to 18 with Stop Valve with Gradations

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,084,338 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
113107
113108
113109
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Outside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Type TGK Code Stopper Common for All Amount Of Content

4,084,338 VND

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 15 150 15 EMK-15 0717-03-44-22 13 1 Box (10 pcs)

4,207,448 VND

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 16.5 165 20 EMK-16.5 0717-03-44-23 13 1 Box (10 pcs)

4,453,268 VND

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 18 180 25 EMK-18 0717-03-44-24 16 1 Box (10 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Detail Types
    With Scale
  • Amount Of Content
    1 Box (10 pcs)

Product Description

[Features]
Graduated test tube with 13 to 25 mm in outer diameter, and 100 to 200 mm in height.

Part Number
113107
113108
113109
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Outside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Type TGK Code Stopper Common for All Amount Of Content

4,084,338 VND

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 15 150 15 EMK-15 0717-03-44-22 13 1 Box (10 pcs)

4,207,448 VND

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 16.5 165 20 EMK-16.5 0717-03-44-23 13 1 Box (10 pcs)

4,453,268 VND

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 18 180 25 EMK-18 0717-03-44-24 16 1 Box (10 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1