(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NMR Tube Washing and Drying Machine Model 5/NMR Tube Rack 5R

NMR Tube Washing and Drying Machine Model 5/NMR Tube Rack 5R

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    2,718,645 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0435-14-49-01
0435-14-49-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Detail Types Maker Part Number TGK Code Compatible Tubes Feature 1 Specifications Amount Of Content

7,521,446 VND

1 Piece(s) 12 Day(s) or more Cleaning and Drying Equipment for NMR Tube 5 Type 0435144901 5φmm NMR tubes can be washed/dried with water, acetone, and alcohol etc. The fluid contact point of NMR tube washing/drying containers is resistant to chemicals and heat due to PX glass, Duracon resin, SUS, and silicon P.K. Patent 2826997 Suction Bottle as well as Rubber Stopper (open hole) are included. 1 Set (Washer-dryer, Suction Bottle, Rubber Plug)

2,718,645 VND

1 Piece(s) 12 Day(s) or more Rack for NMR Tube 5-R Type 0435144903 5φ X 40 Unit Stand - - 1 unit

Basic Specifications

Product Description

[Features]
・ The NMR tube can be washed and dried with water, acetone, alcohol, etc.
・ The wetted parts of the NMR tube washer/dryer is made of PX glass, Duracon resin, SUS, and silicone P.K, which have excellent chemical resistance and heat-resistance.
・ 2826997
・ It includes a suction bottle and rubber stopper (with hole opener).

Part Number
0435-14-49-01
0435-14-49-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Detail Types Maker Part Number TGK Code Compatible Tubes Feature 1 Specifications Amount Of Content

7,521,446 VND

1 Piece(s) 12 Day(s) or more Cleaning and Drying Equipment for NMR Tube 5 Type 0435144901 5φmm NMR tubes can be washed/dried with water, acetone, and alcohol etc. The fluid contact point of NMR tube washing/drying containers is resistant to chemicals and heat due to PX glass, Duracon resin, SUS, and silicon P.K. Patent 2826997 Suction Bottle as well as Rubber Stopper (open hole) are included. 1 Set (Washer-dryer, Suction Bottle, Rubber Plug)

2,718,645 VND

1 Piece(s) 12 Day(s) or more Rack for NMR Tube 5-R Type 0435144903 5φ X 40 Unit Stand - - 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1