(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clock Plate, Regular 30 mm–300 mm

Clock Plate, Regular 30 mm–300 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    415,820 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0579-02-30-21
0579-02-30-22
0579-02-30-23
0579-02-30-24
0579-02-30-25
0579-02-30-26
0579-02-30-27
0579-02-30-28
0579-02-30-29
0579-02-30-30
0579-02-30-31
0579-02-30-32
0579-02-30-34
0579-02-30-35
0579-02-30-36
0579-02-30-37
0579-02-30-38
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Diameter
(φ mm)
TGK Code Amount Of Content

415,820 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 30 0579023021 1 Box (10 Sheets)

415,820 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 45 0579023022 1 Box (10 Sheets)

469,606 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 50 0579023023 1 Box (10 Sheets)

469,606 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 60 0579023024 1 Box (10 Sheets)

496,298 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more Approx. 5.2 mm (from Edge to Bottom) 70 0579023025 1 Box (10 Sheets)

496,298 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more Approx. 6 mm (from Edge to Bottom) 75 0579023026 1 Box (10 Sheets)

549,686 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 80 0579023027 1 Box (10 Sheets)

549,686 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 90 0579023028 1 Box (10 Sheets)

576,778 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 100 0579023029 1 Box (10 Sheets)

683,553 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 105 0579023030 1 Box (10 Sheets)

710,646 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 110 0579023031 1 Box (10 Sheets)

737,338 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 120 0579023032 1 Box (10 Sheets)

616,620 VND

1 Pack(s)

5 Pieces Per Package

12 Day(s) or more - 150 0579023034 1 Box (5 Sheets)

1,031,765 VND

1 Pack(s)

5 Pieces Per Package

12 Day(s) or more - 180 0579023035 1 Box (5 Sheets)

1,567,231 VND

1 Pack(s)

5 Pieces Per Package

12 Day(s) or more - 210 0579023036 1 Box (5 Sheets)

496,298 VND

1 Piece(s) - 12 Day(s) or more - 240 0579023037 1 pc.

737,338 VND

1 Piece(s) - 12 Day(s) or more - 300 0579023038 1 pc.

Basic Specifications

  • Product Model
    Other
  • Materials
    Made of Glass

Product Description

Clock pan made of soda glass.
[Applications]
・ It is used for test tube / beaker lids, etc.

Part Number
0579-02-30-21
0579-02-30-22
0579-02-30-23
0579-02-30-24
0579-02-30-25
0579-02-30-26
0579-02-30-27
0579-02-30-28
0579-02-30-29
0579-02-30-30
0579-02-30-31
0579-02-30-32
0579-02-30-34
0579-02-30-35
0579-02-30-36
0579-02-30-37
0579-02-30-38
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Diameter
(φ mm)
TGK Code Amount Of Content

415,820 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 30 0579023021 1 Box (10 Sheets)

415,820 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 45 0579023022 1 Box (10 Sheets)

469,606 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 50 0579023023 1 Box (10 Sheets)

469,606 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 60 0579023024 1 Box (10 Sheets)

496,298 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more Approx. 5.2 mm (from Edge to Bottom) 70 0579023025 1 Box (10 Sheets)

496,298 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more Approx. 6 mm (from Edge to Bottom) 75 0579023026 1 Box (10 Sheets)

549,686 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 80 0579023027 1 Box (10 Sheets)

549,686 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 90 0579023028 1 Box (10 Sheets)

576,778 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 100 0579023029 1 Box (10 Sheets)

683,553 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 105 0579023030 1 Box (10 Sheets)

710,646 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 110 0579023031 1 Box (10 Sheets)

737,338 VND

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more - 120 0579023032 1 Box (10 Sheets)

616,620 VND

1 Pack(s)

5 Pieces Per Package

12 Day(s) or more - 150 0579023034 1 Box (5 Sheets)

1,031,765 VND

1 Pack(s)

5 Pieces Per Package

12 Day(s) or more - 180 0579023035 1 Box (5 Sheets)

1,567,231 VND

1 Pack(s)

5 Pieces Per Package

12 Day(s) or more - 210 0579023036 1 Box (5 Sheets)

496,298 VND

1 Piece(s) - 12 Day(s) or more - 240 0579023037 1 pc.

737,338 VND

1 Piece(s) - 12 Day(s) or more - 300 0579023038 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1