(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealed SUS304 1 to 27 L Transport Can, with Handle

Sealed SUS304 1 to 27 L Transport Can, with Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    3,592,351 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0419-32-21-05
0419-32-21-06
0419-32-21-07
0419-32-21-08
0419-32-21-10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Inner Diameter
(mm)
TGK Code Depth
(mm)
Amount Of Content

3,592,351 VND

1 Piece(s) 23 Day(s) or more 7L 210 0419322105 215 1 pc.

4,087,581 VND

1 Piece(s) 11 Day(s) or more 10L 240 0419322106 245 1 pc.

5,600,351 VND

1 Piece(s) 12 Day(s) or more 15L 270 0419322107 275 1 pc.

7,152,966 VND

1 Piece(s) 12 Day(s) or more 20L 300 0419322108 305 1 pc.

9,509,180 VND

1 Piece(s) 11 Day(s) or more 27L 330 0419322110 335 1 pc.

Basic Specifications

  • Product Model
    Tank
  • Materials
    Stainless
  • Fastener Number (Set)
    3
  • Amount Of Content
    1 pc.

Product Description

An SUS304 stainless steel airtight container with lid.
[Features]
・ The main body is a metal container that has excellent durability with a single diaphragm.
・ A sanitary type container with an easy to remove lid that can be sealed using the 3 hooks.
[Applications]
・ Used for transportation and storage.

Part Number
0419-32-21-05
0419-32-21-06
0419-32-21-07
0419-32-21-08
0419-32-21-10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Inner Diameter
(mm)
TGK Code Depth
(mm)
Amount Of Content

3,592,351 VND

1 Piece(s) 23 Day(s) or more 7L 210 0419322105 215 1 pc.

4,087,581 VND

1 Piece(s) 11 Day(s) or more 10L 240 0419322106 245 1 pc.

5,600,351 VND

1 Piece(s) 12 Day(s) or more 15L 270 0419322107 275 1 pc.

7,152,966 VND

1 Piece(s) 12 Day(s) or more 20L 300 0419322108 305 1 pc.

9,509,180 VND

1 Piece(s) 11 Day(s) or more 27L 330 0419322110 335 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1