(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1524-01 |
3-1524-02 |
3-1524-03 |
3-1524-04 |
3-1544-01 |
3-1544-02 |
3-1544-03 |
3-1544-04 |
7-5649-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Other | Size (mm) |
Type | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Detailed Material | Caster (mm) |
Load Resistance | Specifications | Basket Stowing Quantity | Internal Dimensions of Basket Upper Part (Lower Part) (mm) |
Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,756,030 VND 18,204,824 VND |
1 Piece(s) | 9 Day(s) | Made of SUS | - | 750×495×800 | Number of steps: 2 steps | Basket Wagon AS002-N01 | AS002-N01 | - | Stainless Steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 4 pc: 2 pc / step | - | Basket not included. | 1 unit | ||
32,892,807 VND 26,314,246 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 750×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-N02 | AS002-N02 | - | Stainless Steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 2 pcs/level | - | Basket not included. | 1 unit | ||
27,720,982 VND 22,176,786 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×800 | Number of steps: 2 steps | Basket Wagon AS002-N03 | AS002-N03 | - | Stainless steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
40,340,235 VND 32,272,188 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-N04 | AS002-N04 | - | Stainless steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 9 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
15,032,771 VND 12,026,217 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 750×495×800 | Number of steps: 2 steps | Basket Wagon AS002-C01 | AS002-C01 | - | Stainless Steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 4 pc: 2 pc / step | - | Basket not included. | 1 unit | ||
21,238,961 VND 16,991,169 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 750×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-C02 | AS002-C02 | - | Stainless Steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 2 pcs/level | - | Basket not included. | 1 unit | ||
18,066,909 VND 14,453,527 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×800 | Number of steps: 2 steps | Basket Wagon AS002-C03 | AS002-C03 | - | Stainless steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
25,790,167 VND 20,632,134 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-C04 | AS002-C04 | - | Stainless steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 9 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
499,740 VND 399,792 VND |
1 Piece(s) | 9 Day(s) | Plastic | Option | 358×480×85 | Plastic Square Basket - Shallow Type (Large) | Plastic Square Basket - Shallow Type Large | Plastic Square Basket - Shallow Type (Large) | 4562108485487 | PP (Polypropylene) Antibacterial Specification | - | - | - | - | 305×428(280×405) | - | 1 pc. |
[Specifications]
· Material: AS002-N Type: Stainless Steel (SUS304), AS002-C Type: Stainless Steel (SUS430); Basket: PP (Polypropylene) Antibacterial Specification
· Load capacity: 40 kg/tier, 60 kg/unit
· Casters: φ75 mm Urethane (with Stoppers)
· Basket Upper (Lower) Inner Dimensions: Shallow Type (Large) / 305 x 428 (280 x 405) mm, Deep Type (Large) / 310 x 430 (260 x 380) mm
· Assembly type
Part Number |
---|
3-1524-01 |
3-1524-02 |
3-1524-03 |
3-1524-04 |
3-1544-01 |
3-1544-02 |
3-1544-03 |
3-1544-04 |
7-5649-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Other | Size (mm) |
Type | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Detailed Material | Caster (mm) |
Load Resistance | Specifications | Basket Stowing Quantity | Internal Dimensions of Basket Upper Part (Lower Part) (mm) |
Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,756,030 VND 18,204,824 VND |
1 Piece(s) | 9 Day(s) | Made of SUS | - | 750×495×800 | Number of steps: 2 steps | Basket Wagon AS002-N01 | AS002-N01 | - | Stainless Steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 4 pc: 2 pc / step | - | Basket not included. | 1 unit | ||
32,892,807 VND 26,314,246 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 750×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-N02 | AS002-N02 | - | Stainless Steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 2 pcs/level | - | Basket not included. | 1 unit | ||
27,720,982 VND 22,176,786 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×800 | Number of steps: 2 steps | Basket Wagon AS002-N03 | AS002-N03 | - | Stainless steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
40,340,235 VND 32,272,188 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-N04 | AS002-N04 | - | Stainless steel (SUS304) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 9 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
15,032,771 VND 12,026,217 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 750×495×800 | Number of steps: 2 steps | Basket Wagon AS002-C01 | AS002-C01 | - | Stainless Steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 4 pc: 2 pc / step | - | Basket not included. | 1 unit | ||
21,238,961 VND 16,991,169 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 750×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-C02 | AS002-C02 | - | Stainless Steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 2 pcs/level | - | Basket not included. | 1 unit | ||
18,066,909 VND 14,453,527 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×800 | Number of steps: 2 steps | Basket Wagon AS002-C03 | AS002-C03 | - | Stainless steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 6 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
25,790,167 VND 20,632,134 VND |
1 Piece(s) | 15 Day(s) | Made of SUS | - | 1110×495×1000 | Number of steps: 3 steps | Basket Wagon AS002-C04 | AS002-C04 | - | Stainless steel (SUS430) | ø75 mm Urethane Type (with Stoppers) | 40 kg/tier, 60 kg/stand | Assembly type | 9 pcs: 3 pcs/level | - | Basket not included. | 1 unit | ||
499,740 VND 399,792 VND |
1 Piece(s) | 9 Day(s) | Plastic | Option | 358×480×85 | Plastic Square Basket - Shallow Type (Large) | Plastic Square Basket - Shallow Type Large | Plastic Square Basket - Shallow Type (Large) | 4562108485487 | PP (Polypropylene) Antibacterial Specification | - | - | - | - | 305×428(280×405) | - | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy