(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Stainless steel Storage Cart with drawer

Stainless steel Storage Cart with drawer
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-7466-01 SALE
8-7466-02 SALE
8-7466-03 SALE
8-7466-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Shelf Spacing
(mm)
Number of drawers Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Number of Steps Capacity

Special Price

1 Piece(s) 9 Day(s) 600X450X835 350 2 pcs. Stainless steel Storage Cart CHS-2H CHS-2H 4562108477741 14 2 Tiers 1 unit

37,034,323 VND

29,627,458 VND

1 Piece(s) 9 Day(s) 600X450X835 Upper and lower level 225 2 pcs. Stainless steel Storage Cart CHS-3H CHS-3H 4562108477758 17 3 Tiers 1 unit

38,859,673 VND

31,087,738 VND

1 Piece(s) 9 Day(s) 750X450X835 350 3 pcs. Stainless steel Storage Cart CHW-2H CHW-2H 4562108477765 18 2 Tiers 1 unit

42,145,303 VND

33,716,242 VND

1 Piece(s) 9 Day(s) 750X450X835 Upper and lower level 225 3 pcs. Stainless steel Storage Cart CHW-3H CHW-3H 4562108477772 22 3 Tiers 1 unit

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf
  • Features
    Features outstanding chemical resistance, rust resistance, and durability, facilitating beautiful use. Features outstanding operability, providing φ75 mm casters and equipped with a dual-sided handle as standard equipment. Fall prevention frame provided on both the countertop and middle shelf.
  • Capacity
    1 unit

Product Description

With a drawer that's convenient for storing small items.

Part Number
8-7466-01 SALE
8-7466-02 SALE
8-7466-03 SALE
8-7466-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Shelf Spacing
(mm)
Number of drawers Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Number of Steps Capacity

Special Price

1 Piece(s) 9 Day(s) 600X450X835 350 2 pcs. Stainless steel Storage Cart CHS-2H CHS-2H 4562108477741 14 2 Tiers 1 unit

37,034,323 VND

29,627,458 VND

1 Piece(s) 9 Day(s) 600X450X835 Upper and lower level 225 2 pcs. Stainless steel Storage Cart CHS-3H CHS-3H 4562108477758 17 3 Tiers 1 unit

38,859,673 VND

31,087,738 VND

1 Piece(s) 9 Day(s) 750X450X835 350 3 pcs. Stainless steel Storage Cart CHW-2H CHW-2H 4562108477765 18 2 Tiers 1 unit

42,145,303 VND

33,716,242 VND

1 Piece(s) 9 Day(s) 750X450X835 Upper and lower level 225 3 pcs. Stainless steel Storage Cart CHW-3H CHW-3H 4562108477772 22 3 Tiers 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1