(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
New Material Wagon

New Material Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    6,429,478 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-413-11
3-413-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Capacity

7,365,703 VND

1 Piece(s) 12 Day(s) 594X394X807 New Materials Wagon AN Type Type AN 4560111773515 6 1 unit

6,429,478 VND

1 Piece(s) 12 Day(s) 444X294X807 New Materials Wagon BN Type Type BN 4560111773522 4.6 1 unit

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Shelf Spacing(mm)
    368
  • Detailed Material
    Stainless Steel (SUS430)
  • Caster(mm)
    ø65 Rubber Type (with Stoppers x 2)
  • Load Resistance
    Approximately 10 kg/shelf
  • Specifications
    Top panel and central shelf include flip prevention frame
  • Capacity
    1 unit

Product Description

Top panel and central shelf include flip prevention frame

Part Number
3-413-11
3-413-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Capacity

7,365,703 VND

1 Piece(s) 12 Day(s) 594X394X807 New Materials Wagon AN Type Type AN 4560111773515 6 1 unit

6,429,478 VND

1 Piece(s) 12 Day(s) 444X294X807 New Materials Wagon BN Type Type BN 4560111773522 4.6 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1