(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7631-01 |
1-7631-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Size (mm) |
Type | Drawer internal dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (kg) |
Detailed Material | Top Panel Tolerance Load | Shelf Interval (mm) |
Features | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30,848,415 VND 24,678,732 VND |
1 Piece(s) | 9 Day(s) | Plastic | 900X600X783 | Top Panel Chemical Resistant Specifications | - | Lab Bench T AT | AT | 4560111768825 | 19.9 | Top Panel/Phenol Resin Layer Panel, Support Beam/Fired Melamine with 25 mm Square Steel | Approx. 20 kg (vertical load) | 585 | A laboratory work table which uses a phenol resin laminate slab for a countertop. | 1 unit | ||
27,708,813 VND 22,167,050 VND |
1 Piece(s) | 9 Day(s) | Plastic | 900X450X783 | Top Panel Chemical Resistant Specifications | - | Lab Bench T BT | BT | 4560111768832 | 16.2 | Top Panel/Phenol Resin Layer Panel, Support Beam/Fired Melamine with 25 mm Square Steel | Approx. 20 kg (vertical load) | 585 | A laboratory work table which uses a phenol resin laminate slab for a countertop. | 1 unit |
[Features]
· It has a wide range of application, such as for transporting large equipment and as a stand for placing equipment.
· A laboratory work table which uses a phenol resin laminate slab for a countertop.
Part Number |
---|
1-7631-01 |
1-7631-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Size (mm) |
Type | Drawer internal dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (kg) |
Detailed Material | Top Panel Tolerance Load | Shelf Interval (mm) |
Features | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30,848,415 VND 24,678,732 VND |
1 Piece(s) | 9 Day(s) | Plastic | 900X600X783 | Top Panel Chemical Resistant Specifications | - | Lab Bench T AT | AT | 4560111768825 | 19.9 | Top Panel/Phenol Resin Layer Panel, Support Beam/Fired Melamine with 25 mm Square Steel | Approx. 20 kg (vertical load) | 585 | A laboratory work table which uses a phenol resin laminate slab for a countertop. | 1 unit | ||
27,708,813 VND 22,167,050 VND |
1 Piece(s) | 9 Day(s) | Plastic | 900X450X783 | Top Panel Chemical Resistant Specifications | - | Lab Bench T BT | BT | 4560111768832 | 16.2 | Top Panel/Phenol Resin Layer Panel, Support Beam/Fired Melamine with 25 mm Square Steel | Approx. 20 kg (vertical load) | 585 | A laboratory work table which uses a phenol resin laminate slab for a countertop. | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy