(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Medicine Tray, External Dimensions 195x320x100 mm

Medicine Tray, External Dimensions 195x320x100 mm
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Specifications of 3-180-01

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    195×320×100
  • Internal dimensions(mm)
    170×284×97
  • Effective inside dimensions(mm)
    Top / 175×290×97
  • Product Name
    Chemical tray, small 195x320x100
  • Manufacturer Model Number
    Small
  • JAN Code
    4562108471657
  • Storable quantity(piece)
    Bolt up to φ78 mm (equivalent to 500 ml) ×6
  • Material Details
    PP (Polypropylene)
  • Accessory
    Partition (vertical x 1, horizontal x 2)
  • Capacity
    1 pc.
Part Number
3-180-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

534,805 VND

347,623 VND

1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    195×320×100
  • Internal dimensions(mm)
    170×284×97
  • Effective inside dimensions(mm)
    Top / 175×290×97
  • Product Name
    Chemical tray, small 195x320x100
  • Manufacturer Model Number
    Small
  • JAN Code
    4562108471657
  • Storable quantity(piece)
    Bolt up to φ78 mm (equivalent to 500 ml) ×6
  • Material Details
    PP (Polypropylene)
  • Accessory
    Partition (vertical x 1, horizontal x 2)
  • Capacity
    1 pc.

Product Description

Chemicals Tray Small
[Features]
·The corners of the trays are rounded for convenient loading and unloading.
·It won't spill out in the unlikely event of a broken bottle, so you don't have to worry.

Specifications of 3-180-01

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    195×320×100
  • Internal dimensions(mm)
    170×284×97
  • Effective inside dimensions(mm)
    Top / 175×290×97
  • Product Name
    Chemical tray, small 195x320x100
  • Manufacturer Model Number
    Small
  • JAN Code
    4562108471657
  • Storable quantity(piece)
    Bolt up to φ78 mm (equivalent to 500 ml) ×6
  • Material Details
    PP (Polypropylene)
  • Accessory
    Partition (vertical x 1, horizontal x 2)
  • Capacity
    1 pc.
Part Number
3-180-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

534,805 VND

347,623 VND

1 Piece(s) Same day 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1