(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Clean Bench (Vertical air flow)

Clean Bench (Vertical air flow)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-4451-21 SALE
3-4451-22 SALE
3-4451-23 SALE
3-4451-24 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number Air Amount Fluorescent light for lighting Power Consumption Blow-off wind speed
(m/s)
Quantity

Special Price

1 Piece(s) Quote 900×814×1814 740×738×711 180 Clean bench TCB-900AD TCB-900AD 10㎥/min 20 W x 3 pcs 200/215(W) 0.46 1 unit

Special Price

1 Piece(s) Quote 1200×814×1814 1040×738×711 220 Clean bench TCB-1200AD TCB-1200AD 14㎥/min 20 W x 4 pcs 340/374(W) 0.46 1 unit

Special Price

1 Piece(s) Quote 1500×814×1814 1340×738×711 250 Clean bench TCB-1500AD TCB-1500AD 20㎥/min 20 W x 5 pcs 360/394(W) 0.46 1 unit

Special Price

1 Piece(s) Quote 1800×814×1814 1640×738×711 300 Clean bench TCB-1800AD TCB-1800AD 24㎥/min 20 W x 6 pcs 380/414(W) 0.55 1 unit

Basic Specifications

  • Product Type
    Clean bench
  • Maximum Open Door Size(mm)
    655
  • Dust collection efficiency
    99.97% or more (0.3 μm or greater particles)
  • Indoor cleanliness
    Class 100 (Ambient Condition Class 100000)
  • Caster Diameter
    ø65 mm without Stopper, with 100 mm Adjuster x 4 pcs
  • Power Cord(m)
    Length 3 3P plug (conversion adapter included)
  • Power Supply
    AC100V 1φ 50/60Hz
  • Main filter
    Antibacterial / Odor-resistant HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Height when door is fully open(mm)
    2145
  • Material
    Exterior / Booth frames / Back plate: Steel (Polyester Baked Finish), Work Surface: Stainless Steel (SUS 304) Hair Line Finish, Side: Transparent Tempered glass (Thickness 4 mm), Front Door: Transparent Tempered glass (Thickness 5 mm)
  • Specifications
    Vertical Air Current Type
  • Quantity
    1 unit

Product Description

[Features]
· Designed with an outer dimension (width) which does not take up much installation space, the layout of laboratories is easy to perform.
· Vertical air current type.

Part Number
3-4451-21 SALE
3-4451-22 SALE
3-4451-23 SALE
3-4451-24 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number Air Amount Fluorescent light for lighting Power Consumption Blow-off wind speed
(m/s)
Quantity

Special Price

1 Piece(s) Quote 900×814×1814 740×738×711 180 Clean bench TCB-900AD TCB-900AD 10㎥/min 20 W x 3 pcs 200/215(W) 0.46 1 unit

Special Price

1 Piece(s) Quote 1200×814×1814 1040×738×711 220 Clean bench TCB-1200AD TCB-1200AD 14㎥/min 20 W x 4 pcs 340/374(W) 0.46 1 unit

Special Price

1 Piece(s) Quote 1500×814×1814 1340×738×711 250 Clean bench TCB-1500AD TCB-1500AD 20㎥/min 20 W x 5 pcs 360/394(W) 0.46 1 unit

Special Price

1 Piece(s) Quote 1800×814×1814 1640×738×711 300 Clean bench TCB-1800AD TCB-1800AD 24㎥/min 20 W x 6 pcs 380/414(W) 0.55 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1